Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snub Bushings open to accept cables, wires and tubing. Once installed into a panel hole, the bushing firmly closes.
The durable material provides insulation and slight strain relief, while helping to protect the housed wires and cables from raw edges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Overall Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
£ 0.0975 - £ 0.1016 | Request the lead time here |
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.461 in
11.7 mm
|
0.126 in
3.2 mm
|
||
£ 0.1416 - £ 0.1443 | 2000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.559 in
14.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.3821 - £ 0.3974 | 450 In stock |
0.220 in
5.6 mm
|
0.437 in
11.1 mm
|
0.551 in
14.0 mm
|
0.126 in
3.2 mm
|
||
SB-1 | £ 0.3738 - £ 0.3891 | Request the lead time here |
0.150 in
3.8 mm
|
0.374 in
9.5 mm
|
0.449 in
11.4 mm
|
0.126 in
3.2 mm
|
|
SB-3 | £ 0.3932 - £ 0.4099 | 4 In stock |
0.280 in
7.1 mm
|
0.5 in
12.7 mm
|
0.63 in
16.0 mm
|
0.126 in
3.2 mm
|
|
£ 0.0975 - £ 0.1016 | Request the lead time here |
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
0.453 in
11.5 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue