Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Tip Diameter | Material | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2352 - £ 0.2452 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.2337 - £ 0.2433 | Request the lead time here |
M5
|
0.335 in
8.5 mm
|
Mild Steel
|
0.787 in
20.0 mm
|
||
| £ 0.3501 - £ 0.3657 | Request the lead time here |
M5
|
0.335 in
8.5 mm
|
Steel
|
0.315 in
8.0 mm
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
M5
|
0.335 in
8.5 mm
|
Steel
|
0.472 in
12.0 mm
|
||
| £ 0.1991 - £ 0.2088 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.787 in
20.0 mm
|
||
| £ 0.1814 - £ 0.1899 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.472 in
12.0 mm
|
||
| £ 0.1828 - £ 0.1913 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.63 in
16.0 mm
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| £ 0.2282 - £ 0.2367 | Request the lead time here |
M5
|
0.335 in
8.5 mm
|
Steel
|
0.984 in
25.0 mm
|
||
| £ 0.2475 - £ 0.2586 | Request the lead time here |
M5
|
0.335 in
8.5 mm
|
Steel
|
1.181 in
30.0 mm
|
||
| £ 0.3316 - £ 0.3458 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Steel
|
0.236 in
6.0 mm