Menu Search

Spherical Rod Ends - Female Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Item Code Price range Availability Thread Size Ball Housing Diameter Rod End to Ball Center Length Ball Stud Thread Length View
£ 27.207 - £ 27.207 Request the lead time here
M6
17.0 mm
25.0 mm
8.0 mm
£ 63.2066 - £ 63.2066 Request the lead time here
M8
39.0 mm
37.2 mm
9.0 mm
£ 54.1507 - £ 54.1507 Request the lead time here
M6
31.0 mm
29.6 mm
7.5 mm
£ 70.5776 - £ 70.5776 Request the lead time here
M8
39.0 mm
37.1 mm
12.0 mm
£ 35.1966 - £ 35.1966 Request the lead time here
M10
21.0 mm
33.5 mm
12.0 mm
£ 81.6473 - £ 81.6473 Request the lead time here
M8
49.0 mm
46.1 mm
12.0 mm
£ 69.722 - £ 69.722 Request the lead time here
M8
39.0 mm
37.1 mm
9.0 mm
£ 88.8209 - £ 88.8209 Request the lead time here
M8
49.0 mm
46.2 mm
12.0 mm
£ 31.748 - £ 31.748 Request the lead time here
M8
19.0 mm
29.5 mm
10.0 mm
  • of 2
Ball Joint M6 17.0 mm (DIA) Steel

1505323

Price Range
£ 27.207 - £ 27.207

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Rod End to Ball Center Length
    25.0 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    8.0 mm
  • Type
    Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505355

Price Range
£ 63.2066 - £ 63.2066

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 18.0 mm (DIA) M6 Aluminium

1505341

Price Range
£ 54.1507 - £ 54.1507

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Rod End to Ball Center Length
    29.6 mm
  • Thread Size
    M6
  • Ball Stud Thread Length
    7.5 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505348

Price Range
£ 70.5776 - £ 70.5776

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M10 21.0 mm (DIA) Steel

1505315

Price Range
£ 35.1966 - £ 35.1966

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Rod End to Ball Center Length
    33.5 mm
  • Thread Size
    M10
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505371

Price Range
£ 81.6473 - £ 81.6473

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 24.0 mm (DIA) M8 Aluminium

1505354

Price Range
£ 69.722 - £ 69.722

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Rod End to Ball Center Length
    37.1 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    9.0 mm
  • Type
    Swivel Ball Joint
Ball Joint 28.0 mm (DIA) M8 Aluminium

1505362

Price Range
£ 88.8209 - £ 88.8209

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Rod End to Ball Center Length
    46.2 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    12.0 mm
  • Type
    Swivel Ball Joint
Ball Joint M8 19.0 mm (DIA) Steel

1505326

Price Range
£ 31.748 - £ 31.748

Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Rod End to Ball Center Length
    29.5 mm
  • Thread Size
    M8
  • Ball Stud Thread Length
    10.0 mm
  • Type
    Ball Joint