Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
|||
| Request the lead time here |
1.394 in
35.4 mm
|
|
0.787 in
20.0 mm
|
0.26 in
6.6 mm
|
|||
| 2000 In stock |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
|||
| Request the lead time here |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.289 in
7.33 mm
|
|||
| Request the lead time here |
1.402 in
35.6 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
|||
| Request the lead time here |
2.861 in
72.66 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
|||
| 300 In stock |
0.843 in
21.4 mm
|
4
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
|||
| 13000 In stock |
1.402 in
35.6 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
|||
| 10111840 | Request the lead time here |
2.874 in
73.0 mm
|
12
|
1.024 in
26.0 mm
|
0.354 in
9.0 mm
|
||
| Request the lead time here |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
|||
| Request the lead time here |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
|||
| 1000 In stock |
3.504 in
89.0 mm
|
16
|
1.063 in
27.0 mm
|
0.217 in
5.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue