Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spread Rivets are used for the fixing and joining of multiple panels. Our range is available in a choice of two materials; K-Resin and Polypropylene (PP).
The K-Resin options are clear in colour. This material benefits from high impact resistance, rigidity and excellent clarity and gloss. This makes it a good choice for finished products. K-Resin is a good option for a range of applications, including medical and display components.
The PP options are available in black and white. This material has good temperature stability and is resistant to most acids and alkaline's. PP is a good option for electronic applications or as a packaging component.
Materials: K-Resin and Polypropylene (PP)Colours: Black, Clear and White
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 1.5946 - £ 1.5946 | 20158 In stock |
0.315 in
8.0 mm
|
White
|
PP
|
0.551 in
14.0 mm
|
||
| £ 2.5564 - £ 5.3685 | Request the lead time here |
0.315 in
8.0 mm
|
Clear
|
K-Resin SBC
|
0.827 in
21.0 mm
|
||
| £ 1.6072 - £ 1.6072 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PP
|
0.827 in
21.0 mm
|
||
| £ 1.5946 - £ 1.5946 | 1243 In stock |
0.315 in
8.0 mm
|
Black
|
PP
|
0.551 in
14.0 mm
|
||
| £ 0.0941 - £ 0.1098 | Request the lead time here |
0.315 in
8.0 mm
|
White
|
PP
|
0.827 in
21.0 mm
|
||
| £ 2.9234 - £ 2.9234 | 93200 In stock |
0.315 in
8.0 mm
|
Clear
|
K-Resin SBC
|
0.551 in
14.0 mm