Menu Search

Spring Plungers - Assembly Tools

In production

These assembly tools for spring plungers are designed to facilitate the efficient and precise installation or removal of plungers, in various mechanical and industrial applications.

Due to their small size and spring-loaded nature, manually installing or adjusting spring plungers can be challenging. Therefore, using a dedicated assembly tool is essential for ensuring proper alignment, torque control and a secure fit.

Using these tools significantly reduces the risk of over-tightening, misalignment and deformation of the plungers spring mechanism. This helps maintain optimal performance and longevity.

  • These tools are designed to accommodate different sizes with varying thread dimensions.
Material: Stainless Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability d2 D3 d1 View
£ 20.92 - £ 32.19 Request the lead time here
50.0
3.00
M4
£ 19.49 - £ 29.99 Request the lead time here
50.0
2.35
M3
£ 20.36 - £ 31.32 Request the lead time here
60.0
4.70
M6
£ 30.58 - £ 47.05 Request the lead time here
100.0
13.50
M16
£ 29.91 - £ 46.02 Request the lead time here
80.0
9.80
M12
£ 19.69 - £ 30.29 Request the lead time here
50.0
4.00
M5
£ 21.32 - £ 32.80 Request the lead time here
60.0
6.45
M8
£ 32.21 - £ 49.56 Request the lead time here
100.0
17.00
M20
£ 22.38 - £ 34.43 Request the lead time here
80.0
8.00
M10
Assembly Tool M4 50.0 3.00 Stainless Steel

20761073

Price Range
£ 32.19 - £ 20.92

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    50.0
  • D3
    3.00
  • Weight g
    18.0
  • Material
    Stainless Steel
Assembly Tool M3 50.0 2.35 Stainless Steel

20761066

Price Range
£ 29.99 - £ 19.49

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    50.0
  • D3
    2.35
  • Weight g
    17.0
  • Material
    Stainless Steel
Assembly Tool M6 60.0 4.70 Stainless Steel

20761097

Price Range
£ 31.32 - £ 20.36

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    60.0
  • D3
    4.70
  • Weight g
    30.0
  • Material
    Stainless Steel
Assembly Tool M16 100.0 13.50 Stainless Steel

20761134

Price Range
£ 47.05 - £ 30.58

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    100.0
  • D3
    13.50
  • Weight g
    144.0
  • Material
    Stainless Steel
Assembly Tool M12 80.0 9.80 Stainless Steel

20761127

Price Range
£ 46.02 - £ 29.91

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    80.0
  • D3
    9.80
  • Weight g
    72.0
  • Material
    Stainless Steel
Assembly Tool M5 50.0 4.00 Stainless Steel

20761080

Price Range
£ 30.29 - £ 19.69

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    50.0
  • D3
    4.00
  • Weight g
    21.0
  • Material
    Stainless Steel
Assembly Tool M8 60.0 6.45 Stainless Steel

20761103

Price Range
£ 32.80 - £ 21.32

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    60.0
  • D3
    6.45
  • Weight g
    39.0
  • Material
    Stainless Steel
Assembly Tool M20 100.0 17.00 Stainless Steel

20761141

Price Range
£ 49.56 - £ 32.21

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • d2
    100.0
  • D3
    17.00
  • Weight g
    162.0
  • Material
    Stainless Steel
Assembly Tool M10 80.0 8.00 Stainless Steel

20761110

Price Range
£ 34.43 - £ 22.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    80.0
  • D3
    8.00
  • Weight g
    66.0
  • Material
    Stainless Steel