These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Material: Stainless Steel Series Code: SR32102
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | Stroke s1 | Spring load | d1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 20.3592 - £ 31.328 | Request the lead time here |
24.0
|
2.0
|
3.5
|
Increased
|
M16
|
10.0
|
||
| £ 13.9332 - £ 21.4429 | Request the lead time here |
22.0
|
2.0
|
2.5
|
Normal
|
M12
|
8.0
|
||
| £ 9.69 - £ 14.9032 | Request the lead time here |
19.0
|
1.5
|
2.0
|
Normal
|
M10
|
6.0
|
||
| £ 15.1164 - £ 23.2559 | Request the lead time here |
22.0
|
2.0
|
2.5
|
Increased
|
M12
|
8.0
|
||
| £ 10.1388 - £ 15.5938 | Request the lead time here |
19.0
|
1.5
|
2.0
|
Increased
|
M10
|
6.0
|
||
| £ 8.568 - £ 13.1873 | Request the lead time here |
16.0
|
1.2
|
1.5
|
Increased
|
M8
|
4.5
|
||
| £ 6.6708 - £ 10.2628 | Request the lead time here |
14.0
|
1.0
|
1.0
|
Normal
|
M6
|
3.5
|
||
| £ 19.1862 - £ 29.515 | Request the lead time here |
24.0
|
2.0
|
3.5
|
Normal
|
M16
|
10.0
|
||
| £ 7.1196 - £ 10.9534 | Request the lead time here |
12.0
|
0.8
|
0.9
|
Increased
|
M5
|
3.0
|
||
| £ 6.273 - £ 9.6584 | Request the lead time here |
9.0
|
0.6
|
0.8
|
Normal
|
M4
|
2.5
|
||
| £ 7.905 - £ 12.1621 | Request the lead time here |
16.0
|
1.2
|
1.5
|
Normal
|
M8
|
4.5
|
||
| £ 7.1808 - £ 11.0506 | Request the lead time here |
14.0
|
1.0
|
1.0
|
Increased
|
M6
|
3.5
|
||
| £ 6.5484 - £ 10.0793 | Request the lead time here |
12.0
|
0.8
|
0.9
|
Normal
|
M5
|
3.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue