Menu Search

Spring Plungers - Threaded/Locking

In stock

Spring Plungers, commonly known as Index Plungers, are used for locating, positioning, indexing and securing. Also referred to as Spring Loaded Plungers; these plungers allow for rapid adjustments on a variety of platforms, fixtures and tables. This plunger range is suitable for use on gym equipment, medical aids, catering equipment, conveyors and many other applications.

Our range includes Ball and Spring Index Plungers available in either Stainless Steel or Burnished Steel that are Natural in appearance. Also available are Index Plungers, with or without a 90 degree locking rest positon, made from High Impact Resistant Thermoplastic that has a Black matte finish. They also have a choice of insert material; Burnished or Stainless Steel.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
26 results
Product SKUs information
Item Code Price range Availability Thread Size Nose Material Final End Force Nose Type Initial End Force Body Material View
£ 2.5739 - £ 2.5739 520 In stock
M6
Stainless Steel
18.00 N
Ball
10.00 N
Stainless Steel
£ 2.1041 - £ 2.1041 300 In stock
M10
Burnished Steel
70.00 N
Ball
40.00 N
Burnished Steel
£ 1.2913 - £ 1.2913 134 In stock
M3
Burnished Steel
5.00 N
Ball
3.00 N
Burnished Steel
£ 1.4411 - £ 1.4411 28 In stock
M4
Burnished Steel
8.00 N
Ball
5.00 N
Burnished Steel
491224 £ 13.1639 - £ 13.1639 3 In stock
M10 x 1.0
Burnished Steel
25.00 N
Pin
8.00 N
Burnished Steel
£ 16.8189 - £ 16.8189 Request the lead time here
M16 x 1.5
Burnished Steel
25.00 N
Pin
10.00 N
Burnished Steel
491255 £ 2.19 - £ 2.19 560 In stock
M5
Stainless Steel
11.00 N
Ball
7.00 N
Stainless Steel
491254 £ 2.1996 - £ 2.1996 160 In stock
M4
Stainless Steel
4.00 N
Ball
2.00 N
Stainless Steel
491228 £ 26.5192 - £ 26.5192 Request the lead time here
M12 x 1.5
Stainless Steel
20.00 N
Pin
9.00 N
Stainless Steel
491250 £ 2.3706 - £ 2.3706 Request the lead time here
M12
Burnished Steel
80.00 N
Ball
50.00 N
Burnished Steel
£ 21.292 - £ 21.292 54 In stock
M10 x 1.0
Stainless Steel
15.00 N
Pin
6.00 N
Stainless Steel
£ 9.2088 - £ 9.2088 Request the lead time here
M20
Stainless Steel
100.00 N
Ball
60.00 N
Stainless Steel
491246 £ 1.5019 - £ 1.5019 Request the lead time here
M5
Burnished Steel
11.00 N
Ball
7.00 N
Burnished Steel
£ 2.5768 - £ 2.5768 20 In stock
M16
Burnished Steel
165.00 N
Ball
80.00 N
Burnished Steel
491257 £ 3.3522 - £ 3.3522 320 In stock
M8
Stainless Steel
25.00 N
Ball
15.00 N
Stainless Steel
491253 £ 2.1732 - £ 2.1732 17 In stock
M3
Stainless Steel
6.00 N
Ball
3.00 N
Stainless Steel
491225 £ 14.975 - £ 14.975 305 In stock
M12 x 1.5
Burnished Steel
20.00 N
Pin
12.00 N
Burnished Steel
£ 3.7995 - £ 3.7995 288 In stock
M10
Stainless Steel
50.00 N
Ball
35.00 N
Stainless Steel
£ 1.8258 - £ 1.8258 296 In stock
M8
Burnished Steel
45.00 N
Ball
30.00 N
Burnished Steel
£ 1.605 - £ 1.605 Request the lead time here
M6
Burnished Steel
18.00 N
Ball
10.00 N
Burnished Steel
  • of 2
Ball Plunger M6 15.0 mm 10.00 N 18.00 N Stainless Steel

491256

Price Range
£ 2.5739 - £ 2.5739

Stock Levels
520 In stock
Attributes
  • Thread Size
    M6
  • Body Length
    15.0 mm
  • Final End Force
    18.00 N
  • Initial End Force
    10.00 N
  • Body Material
    Stainless Steel
Ball Plunger M10 21.0 mm 40.00 N 70.00 N Steel

491249

Price Range
£ 2.1041 - £ 2.1041

Stock Levels
300 In stock
Attributes
  • Thread Size
    M10
  • Body Length
    21.0 mm
  • Final End Force
    70.00 N
  • Initial End Force
    40.00 N
  • Body Material
    Burnished Steel
Ball Plunger M3 7.0 mm 3.00 N 5.00 N Steel

491244

Price Range
£ 1.2913 - £ 1.2913

Stock Levels
134 In stock
Attributes
  • Thread Size
    M3
  • Body Length
    7.0 mm
  • Final End Force
    5.00 N
  • Initial End Force
    3.00 N
  • Body Material
    Burnished Steel
Ball Plunger M4 10.0 mm 5.00 N 8.00 N Steel

491245

Price Range
£ 1.4411 - £ 1.4411

Stock Levels
28 In stock
Attributes
  • Thread Size
    M4
  • Body Length
    10.0 mm
  • Final End Force
    8.00 N
  • Initial End Force
    5.00 N
  • Body Material
    Burnished Steel
Indexing Plunger 21.0 mm M10 x 1.0 Steel Black

491224

Price Range
£ 13.1639 - £ 13.1639

Stock Levels
3 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Body Length
    24.0 mm
  • Final End Force
    25.00 N
  • Initial End Force
    8.00 N
  • Body Material
    Burnished Steel
Indexing Plunger 31.0 mm M16 x 1.5 Steel Black

491231

Price Range
£ 16.8189 - £ 16.8189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Body Length
    29.0 mm
  • Final End Force
    25.00 N
  • Initial End Force
    10.00 N
  • Body Material
    Burnished Steel
Ball Plunger M5 13.0 mm 7.00 N 11.00 N Stainless Steel

491255

Price Range
£ 2.19 - £ 2.19

Stock Levels
560 In stock
Attributes
  • Thread Size
    M5
  • Body Length
    13.0 mm
  • Final End Force
    11.00 N
  • Initial End Force
    7.00 N
  • Body Material
    Stainless Steel
Ball Plunger M4 10.0 mm 2.00 N 4.00 N Stainless Steel

491254

Price Range
£ 2.1996 - £ 2.1996

Stock Levels
160 In stock
Attributes
  • Thread Size
    M4
  • Body Length
    10.0 mm
  • Final End Force
    4.00 N
  • Initial End Force
    2.00 N
  • Body Material
    Stainless Steel
Indexing Plunger 25.0 mm M12 x 1.5 Stainless Steel Black

491228

Price Range
£ 26.5192 - £ 26.5192

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Body Length
    29.0 mm
  • Final End Force
    20.00 N
  • Initial End Force
    9.00 N
  • Body Material
    Stainless Steel
Ball Plunger M12 24.5 mm 50.00 N 80.00 N Steel

491250

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Body Length
    24.5 mm
  • Final End Force
    80.00 N
  • Initial End Force
    50.00 N
  • Body Material
    Burnished Steel
Indexing Plunger 21.0 mm M10 x 1.0 Stainless Steel Black

491227

Price Range
£ 21.292 - £ 21.292

Stock Levels
54 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Body Length
    24.0 mm
  • Final End Force
    15.00 N
  • Initial End Force
    6.00 N
  • Body Material
    Stainless Steel
Ball Plunger M20 34.0 mm 60.00 N 100.00 N Stainless Steel

491261

Price Range
£ 9.2088 - £ 9.2088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Body Length
    34.0 mm
  • Final End Force
    100.00 N
  • Initial End Force
    60.00 N
  • Body Material
    Stainless Steel
Ball Plunger M5 13.0 mm 7.00 N 11.00 N Steel

491246

Price Range
£ 1.5019 - £ 1.5019

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Body Length
    13.0 mm
  • Final End Force
    11.00 N
  • Initial End Force
    7.00 N
  • Body Material
    Burnished Steel
Ball Plunger M16 27.5 mm 80.00 N 165.00 N Steel

491251

Price Range
£ 2.5768 - £ 2.5768

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Body Length
    27.5 mm
  • Final End Force
    165.00 N
  • Initial End Force
    80.00 N
  • Body Material
    Burnished Steel
Ball Plunger M8 17.5 mm 15.00 N 25.00 N Stainless Steel

491257

Price Range
£ 3.3522 - £ 3.3522

Stock Levels
320 In stock
Attributes
  • Thread Size
    M8
  • Body Length
    17.5 mm
  • Final End Force
    25.00 N
  • Initial End Force
    15.00 N
  • Body Material
    Stainless Steel
Ball Plunger M3 7.5 mm 3.00 N 6.00 N Stainless Steel

491253

Price Range
£ 2.1732 - £ 2.1732

Stock Levels
17 In stock
Attributes
  • Thread Size
    M3
  • Body Length
    7.5 mm
  • Final End Force
    6.00 N
  • Initial End Force
    3.00 N
  • Body Material
    Stainless Steel
Indexing Plunger 25.0 mm M12 x 1.5 Steel Black

491225

Price Range
£ 14.975 - £ 14.975

Stock Levels
305 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Body Length
    29.0 mm
  • Final End Force
    20.00 N
  • Initial End Force
    12.00 N
  • Body Material
    Burnished Steel
Ball Plunger M10 21.0 mm 35.00 N 50.00 N Stainless Steel

491258

Price Range
£ 3.7995 - £ 3.7995

Stock Levels
288 In stock
Attributes
  • Thread Size
    M10
  • Body Length
    21.0 mm
  • Final End Force
    50.00 N
  • Initial End Force
    35.00 N
  • Body Material
    Stainless Steel
Ball Plunger M8 17.5 mm 30.00 N 45.00 N Steel

491248

Price Range
£ 1.8258 - £ 1.8258

Stock Levels
296 In stock
Attributes
  • Thread Size
    M8
  • Body Length
    17.5 mm
  • Final End Force
    45.00 N
  • Initial End Force
    30.00 N
  • Body Material
    Burnished Steel
Ball Plunger M6 15.0 mm 10.00 N 18.00 N Steel

491247

Price Range
£ 1.605 - £ 1.605

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Body Length
    15.0 mm
  • Final End Force
    18.00 N
  • Initial End Force
    10.00 N
  • Body Material
    Burnished Steel