Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.
Material: PVC Colour: Black Series Code: SR1523
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | View | |
|---|---|---|---|---|---|
| £ 0.5046 - £ 0.6989 | 1000 In stock |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6732 - £ 0.9674 | 1000 In stock |
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.6392 - £ 0.8903 | 1200 In stock |
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1445 - £ 0.2647 | 2500 In stock |
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2466 - £ 0.4039 | 1000 In stock |
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.832 - £ 1.2065 | 6480 In stock |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.18 - £ 0.3322 | 4750 In stock |
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2083 - £ 0.3162 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| 10172445 | £ 0.1644 - £ 0.4597 | 23000 In stock |
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
|
| £ 0.2282 - £ 0.6351 | 5600 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
||
| £ 1.0928 - £ 1.6823 | 420 In stock |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.8674 - £ 1.4484 | 560 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| Request the lead time here |
0.984 in
25.0 mm
|
0.5 in
12.7 mm
|
|||
| £ 0.3345 - £ 0.5554 | 3900 In stock |
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1349 - £ 0.3774 | Request the lead time here |
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.2763 - £ 0.4544 | Request the lead time here |
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.0127 - £ 2.0977 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3572 - £ 0.3727 | Request the lead time here |
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.4635 - £ 0.4819 | Request the lead time here |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
||
| £ 2.9199 - £ 2.9766 | Request the lead time here |
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue