Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Glides provide a snug fit that allow furniture and equipment to move smoothly across surfaces, effectively reducing friction and preventing damage.
They guard floors, and other surfaces against scratches, scuffs or other damage caused by heavy and sharp objects.
Used in industrial situations involving machinery and equipment.
Material: Butyrate, ABS Colour: Clear, Black Series Code: SR1630
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | Wall Thickness | Colour | h | Material | t | AxA | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0664 - £ 0.1501 | Request the lead time here |
0.382 in
9.7 mm
|
0.709 in
18.0 mm
|
Black
|
0.157 in
4.0 mm
|
ABS
|
0.047 in
1.2 mm
|
0.626 in
15.9 mm
|
||
£ 0.0965 - £ 0.2187 | Request the lead time here |
0.537 in
13.6 mm
|
0.709 in
18.0 mm
|
Black
|
0.161 in
4.1 mm
|
ABS
|
0.047 in
1.2 mm
|
0.811 in
20.6 mm
|
||
£ 0.0959 - £ 0.2174 | Request the lead time here |
0.37 in
9.4 mm
|
0.669 in
17.0 mm
|
Black
|
0.165 in
4.2 mm
|
ABS
|
0.059 in
1.5 mm
|
0.626 in
15.9 mm
|
||
£ 0.1179 - £ 0.2684 | Request the lead time here |
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
Black
|
0.134 in
3.4 mm
|
ABS
|
0.071 in
1.8 mm
|
0.752 in
19.1 mm
|
||
£ 0.1244 - £ 0.2817 | Request the lead time here |
0.39 in
9.9 mm
|
0.433 in
11.0 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.118 in
3.0 mm
|
0.874 in
22.2 mm
|
||
£ 0.1092 - £ 0.2474 | Request the lead time here |
0.39 in
9.9 mm
|
0.512 in
13.0 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.094 in
2.4 mm
|
0.752 in
19.1 mm
|
||
£ 0.1244 - £ 0.2817 | Request the lead time here |
0.39 in
9.9 mm
|
0.748 in
19.0 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.043 in
1.1 mm
|
0.752 in
19.1 mm
|
||
£ 0.1379 - £ 0.2553 | Request the lead time here |
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
Black
|
0.134 in
3.4 mm
|
ABS
|
0.118 in
3.0 mm
|
0.752 in
19.1 mm
|
||
SIG1220C | £ 0.1244 - £ 0.2817 | Request the lead time here |
0.520 in
13.2 mm
|
0.63 in
16.0 mm
|
Black
|
0.130 in
3.3 mm
|
ABS
|
0.067 in
1.7 mm
|
0.874 in
22.2 mm
|
|
£ 0.0973 - £ 0.22 | Request the lead time here |
0.39 in
9.9 mm
|
0.433 in
11.0 mm
|
Black
|
0.138 in
3.5 mm
|
ABS
|
0.118 in
3.0 mm
|
0.724 in
18.4 mm
|
||
£ 0.0739 - £ 0.1677 | Request the lead time here |
0.37 in
9.4 mm
|
0.709 in
18.0 mm
|
Black
|
0.157 in
4.0 mm
|
ABS
|
0.047 in
1.2 mm
|
0.752 in
19.1 mm
|
||
£ 0.1343 - £ 0.3212 | Request the lead time here |
0.378 in
9.6 mm
|
0.63 in
16.0 mm
|
Black
|
0.161 in
4.1 mm
|
ABS
|
0.067 in
1.7 mm
|
0.811 in
20.6 mm
|
||
£ 0.103 - £ 0.2333 | Request the lead time here |
0.366 in
9.3 mm
|
0.709 in
18.0 mm
|
Black
|
0.154 in
3.9 mm
|
ABS
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
£ 0.0965 - £ 0.2187 | Request the lead time here |
0.39 in
9.9 mm
|
0.551 in
14.0 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.083 in
2.1 mm
|
0.811 in
20.6 mm
|
||
£ 0.051 - £ 0.1158 | Request the lead time here |
0.366 in
9.3 mm
|
0.63 in
16.0 mm
|
Black
|
0.154 in
3.9 mm
|
ABS
|
0.067 in
1.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1068 - £ 0.2421 | 3500 In stock |
0.386 in
9.8 mm
|
0.551 in
14.0 mm
|
Black
|
0.15 in
3.8 mm
|
ABS
|
0.083 in
2.1 mm
|
0.5 in
12.7 mm
|
||
£ 0.1244 - £ 0.2817 | Request the lead time here |
0.520 in
13.2 mm
|
0.709 in
18.0 mm
|
Black
|
0.130 in
3.3 mm
|
ABS
|
0.047 in
1.2 mm
|
0.874 in
22.2 mm
|
||
£ 0.1081 - £ 0.2447 | Request the lead time here |
0.39 in
9.9 mm
|
0.709 in
18.0 mm
|
Black
|
0.126 in
3.2 mm
|
ABS
|
0.047 in
1.2 mm
|
0.717 in
18.2 mm
|
||
£ 0.1081 - £ 0.2447 | Request the lead time here |
0.39 in
9.9 mm
|
0.63 in
16.0 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.067 in
1.7 mm
|
0.724 in
18.4 mm
|
||
£ 0.1221 - £ 0.2763 | 4150 In stock |
0.157 in
4 mm
|
0.63 in
16.0 mm
|
Black
|
0.527 in
13.4 mm
|
ABS
|
0.067 in
1.7 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue