Menu Search

Square Tube Inserts - Multi Purpose PCR

In production

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.8779 - £ 1.3657 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 0.0272 - £ 0.0423 Request the lead time here
11.5 mm
18.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.1875 - £ 0.2083 Request the lead time here
17.5 mm
60.0 mm
6.5 mm
5.0 mm
3.0 mm
£ 0.0693 - £ 0.1078 Request the lead time here
12.0 mm
35.0 mm
5.0 mm
5.0 mm
2.5 mm
£ 0.1307 - £ 0.1453 Request the lead time here
25.0 mm
50.0 mm
6.5 mm
4.0 mm
2.6 mm
£ 0.0239 - £ 0.0372 Request the lead time here
12.0 mm
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.0258 - £ 0.0402 Request the lead time here
11.5 mm
15.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.0296 - £ 0.0329 Request the lead time here
11.5 mm
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1375 - £ 0.1528 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
6.0 mm
3.5 mm
£ 0.9679 - £ 1.0755 Request the lead time here
24.0 mm
110.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 1.0672 - £ 1.1857 Request the lead time here
34.0 mm
140.0 mm
3.0 mm
7.0 mm
4.0 mm
£ 0.2563 - £ 0.2847 Request the lead time here
19.0 mm
70.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 1.283 - £ 1.9958 Request the lead time here
27.0 mm
150.0 mm
6.0 mm
8.0 mm
5.0 mm
£ 0.1071 - £ 0.119 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1478 - £ 0.1643 Request the lead time here
14.5 mm
55.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.9218 - £ 1.434 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.0355 - £ 0.0552 Request the lead time here
12.0 mm
22.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.0804 - £ 0.0894 Request the lead time here
14.5 mm
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.3167 - £ 0.3519 Request the lead time here
21.0 mm
80.0 mm
6.0 mm
4.0 mm
1.5 mm
£ 0.163 - £ 0.1811 Request the lead time here
15.0 mm
60.0 mm
5.0 mm
3.5 mm
1.5 mm
  • of 2
Square Tube Insert 100.0 mm Black LDPE - PCR

20752798

Price Range
£ 1.3657 - £ 0.8779

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h1
    7.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 18.0 mm Black LDPE - PCR

20752880

Price Range
£ 0.0423 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 60.0 mm Black LDPE - PCR

20753054

Price Range
£ 0.2083 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h1
    6.5 mm
  • h
    17.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 35.0 mm Black LDPE - PCR

20752958

Price Range
£ 0.1078 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753016

Price Range
£ 0.1453 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    6.5 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    2.6 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 10.0 mm Black LDPE - PCR

20752781

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h1
    4.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 15.0 mm Black LDPE - PCR

20752866

Price Range
£ 0.0402 - £ 0.0258

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h1
    4.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 25.0 mm Black LDPE - PCR

20752910

Price Range
£ 0.0329 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753023

Price Range
£ 0.1528 - £ 0.1375

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Square Tube Insert 110.0 mm Black LDPE - PCR

20752811

Price Range
£ 1.0755 - £ 0.9679

Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h1
    6.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 140.0 mm Black LDPE - PCR

20752859

Price Range
£ 1.1857 - £ 1.0672

Stock Levels
Request the lead time here
Attributes
  • AxA
    140.0 mm
  • h1
    3.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Square Tube Insert 70.0 mm Black LDPE - PCR

20753078

Price Range
£ 0.2847 - £ 0.2563

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h1
    5.0 mm
  • h
    19.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 150.0 mm Black LDPE - PCR

20752873

Price Range
£ 1.9958 - £ 1.283

Stock Levels
Request the lead time here
Attributes
  • AxA
    150.0 mm
  • h1
    6.0 mm
  • h
    27.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 45.0 mm Black LDPE - PCR

20752996

Price Range
£ 0.119 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 55.0 mm Black LDPE - PCR

20753030

Price Range
£ 0.1643 - £ 0.1478

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Square Tube Insert 100.0 mm Black LDPE - PCR

20752804

Price Range
£ 1.434 - £ 0.9218

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h1
    7.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 22.0 mm Black LDPE - PCR

20752903

Price Range
£ 0.0552 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • AxA
    22.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 40.0 mm Black LDPE - PCR

20752965

Price Range
£ 0.0894 - £ 0.0804

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 80.0 mm Black LDPE - PCR

20753085

Price Range
£ 0.3519 - £ 0.3167

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 60.0 mm Black LDPE - PCR

20753047

Price Range
£ 0.1811 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h1
    5.0 mm
  • h
    15.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm