Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2423 - £ 0.5102 | Request the lead time here |
1.378 in
35.0 mm
|
0.465 in
11.8 mm
|
Black
|
TPE/TPV
|
Eroded
|
0.059 in
1.5 mm
|
1
|
||
460689 | £ 0.0472 - £ 0.1844 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
|
£ 0.0348 - £ 0.0946 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1041 - £ 0.2187 | 2200 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.5371 - £ 1.1268 | 67 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.6536 - £ 1.0837 | 2570 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
PE
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
£ 0.0542 - £ 0.1427 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.163 - £ 0.489 | 338 In stock |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1162 - £ 0.1506 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Brown
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.4857 - £ 1.1946 | Request the lead time here |
1.748 in
44.4 mm
|
0.618 in
15.7 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1842 - £ 0.6883 | Request the lead time here |
1.575 in
40.0 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1293 - £ 0.4825 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Blue
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1104 - £ 0.1126 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1146 - £ 0.1169 | Request the lead time here |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.0466 - £ 0.1086 | Request the lead time here |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1568 - £ 0.338 | 3627 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.2504 - £ 0.3844 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.24 - £ 0.2559 | 682 In stock |
1.126 in
28.6 mm
|
0.488 in
12.4 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1162 - £ 0.1506 | 1250 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Green
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 5.5601 - £ 18.2852 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue