Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 3.5959 - £ 11.4101 | 476 In stock |
3.543 in
90.0 mm
|
0.827 in
21.0 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
461293 | £ 0.0833 - £ 0.1751 | 2150 In stock |
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
|
£ 0.1389 - £ 0.2368 | 750 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.1063 - £ 0.1395 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0917 - £ 0.1215 | 30 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.9949 - £ 1.7726 | 2000 In stock |
2.362 in
60.0 mm
|
0.957 in
24.3 mm
|
Mid Grey
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 1.1628 - £ 2.4419 | 1750 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.2504 - £ 0.3844 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.1293 - £ 0.1506 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Yellow
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0977 - £ 0.1176 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Brown
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0977 - £ 0.1176 | 4500 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Blue
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
199274 | £ 0.6536 - £ 1.3727 | Request the lead time here |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
|
£ 0.0858 - £ 0.155 | Request the lead time here |
0.709 in
18.0 mm
|
0.65 in
16.5 mm
|
Black
|
PE
|
Polished
|
0.059 in
1.5 mm
|
1
|
||
£ 0.0661 - £ 0.2402 | 1000 In stock |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.8284 - £ 1.0269 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
£ 0.1072 - £ 0.1094 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.2324 - £ 0.489 | 1170 In stock |
1.575 in
40.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.2168 - £ 0.4544 | 618 In stock |
1.378 in
35.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
461307 | £ 1.5166 - £ 3.1892 | Request the lead time here |
3.937 in
100.0 mm
|
0.807 in
20.5 mm
|
Black
|
PE
|
Polished
|
0.138 in
3.5 mm
|
1
|
|
£ 0.2239 - £ 0.489 | 1791 In stock |
1.575 in
40.0 mm
|
0.744 in
18.9 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue