Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1389 - £ 0.1973 | 6800 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.1021 - £ 0.1176 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Blue
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.2036 - £ 0.2078 | Request the lead time here |
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.0968 - £ 0.1295 | 1749 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1245 - £ 0.1295 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1021 - £ 0.1176 | 5000 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Green
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
111233 | £ 0.0917 - £ 0.1011 | 7500 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
£ 0.0511 - £ 0.0908 | 4750 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Polished
|
|
1
|
||
111225 | £ 0.6633 - £ 0.6941 | Request the lead time here |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
|
£ 0.1279 - £ 0.1305 | Request the lead time here |
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.5091 - £ 1.0692 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.1245 - £ 0.1555 | 1960 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.6633 - £ 0.6941 | 750 In stock |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 1.4587 - £ 3.0633 | Request the lead time here |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
White
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 1.1628 - £ 2.4419 | Request the lead time here |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
111263 | £ 0.9756 - £ 1.7494 | 60 In stock |
3.15 in
80.0 mm
|
0.866 in
22.0 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
|
£ 0.0917 - £ 0.1215 | 12050 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.2669 - £ 0.2779 | 20 In stock |
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1063 - £ 0.1395 | Request the lead time here |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0582 - £ 0.1973 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue