Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
312 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
£ 4.1009 - £ 8.6119 360 In stock
100.0 mm
22.0 mm
White
PE
Polished
4.0 mm
1
£ 0.4912 - £ 1.0316 2450 In stock
38.0 mm
14.5 mm
Dark Grey
PE
Eroded
3.0 mm
1
£ 0.2986 - £ 0.311 50 In stock
25.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.6605 - £ 0.688 Request the lead time here
35.0 mm
14.5 mm
White
PE
Eroded
3.0 mm
1
111277 £ 0.6536 - £ 1.3727 450 In stock
50.0 mm
14.5 mm
Mid Grey
PE
Polished
3.0 mm
1
111695 £ 1.7477 - £ 3.6639 150 In stock
65.0 mm
14.5 mm
Mid Grey
PE
Eroded
3.0 mm
1
£ 1.7064 - £ 3.6412 200 In stock
75.0 mm
22.0 mm
White
PE
Eroded
4.0 mm
1
111203 £ 0.4568 - £ 0.9594 2336 In stock
40.0 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
111204 £ 0.5091 - £ 1.0692 Request the lead time here
45.0 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
£ 0.0917 - £ 0.1011 442 In stock
19.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.0743 - £ 0.0838 4500 In stock
16.0 mm
11.5 mm
Black
PE
Eroded
2.5 mm
1
£ 0.0743 - £ 0.0838 3614 In stock
16.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
111221 £ 0.4568 - £ 0.9594 Request the lead time here
40.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
£ 0.0511 - £ 0.0756 3750 In stock
12.7 mm
11.5 mm
Black
PE
Eroded
2.0 mm
1
£ 0.2215 - £ 0.2812 3630 In stock
35.0 mm
11.5 mm
Black
PE
Eroded
3.0 mm
1
111229 £ 0.0511 - £ 0.0756 7250 In stock
12.7 mm
11.5 mm
White
PE
Polished
2.0 mm
1
£ 0.0917 - £ 0.1215 Request the lead time here
19.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.5 mm
1
£ 2.2155 - £ 4.7394 600 In stock
76.2 mm
22.0 mm
White
PE
Eroded
4.0 mm
1
£ 0.1021 - £ 0.1176 Request the lead time here
20.0 mm
11.5 mm
Red
PE
Eroded
2.5 mm
1
£ 0.2504 - £ 0.4644 900 In stock
38.0 mm
14.5 mm
Mid Grey
PE
Polished
3.0 mm
1
  • of 16
Square Tube Insert 100.0 mm 22.0 mm 4.0 mm 2.0 mm White PE

111246

Price Range
£ 8.6119 - £ 4.1009

Stock Levels
360 In stock
Attributes
  • AxA
    100.0 mm
  • h
    22.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 38.0 mm 14.5 mm 3.0 mm 1.0 mm Dark Grey PE

111769

Price Range
£ 1.0316 - £ 0.4912

Stock Levels
2450 In stock
Attributes
  • AxA
    38.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

056025062003

Price Range
£ 0.311 - £ 0.2986

Stock Levels
50 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 35.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

056035060303

Price Range
£ 0.688 - £ 0.6605

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111277

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
450 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 65.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111695

Price Range
£ 3.6639 - £ 1.7477

Stock Levels
150 In stock
Attributes
  • AxA
    65.0 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 75.0 mm 22.0 mm 4.0 mm 2.0 mm White PE

111620

Price Range
£ 3.6412 - £ 1.7064

Stock Levels
200 In stock
Attributes
  • AxA
    75.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111203

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
2336 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111204

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111196

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
442 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111213

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
4500 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111195

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
3614 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111221

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm Black PE

111211

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
3750 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 35.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

111220

Price Range
£ 0.2812 - £ 0.2215

Stock Levels
3630 In stock
Attributes
  • AxA
    35.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm White PE

111229

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
7250 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

111286

Price Range
£ 0.1215 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 76.2 mm 22.0 mm 4.0 mm 2.0 mm White PE

111621

Price Range
£ 4.7394 - £ 2.2155

Stock Levels
600 In stock
Attributes
  • AxA
    76.2 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Red PE

111872

Price Range
£ 0.1176 - £ 0.1021

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 38.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111655

Price Range
£ 0.4644 - £ 0.2504

Stock Levels
900 In stock
Attributes
  • AxA
    38.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm