Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0977 - £ 0.1176 | 2248 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Green
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0977 - £ 0.1176 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Red
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.9851 - £ 1.0262 | 30 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.0917 - £ 0.1215 | 30 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.4954 - £ 1.1946 | 309 In stock |
1.748 in
44.4 mm
|
0.594 in
15.1 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.0542 - £ 0.1427 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.2239 - £ 0.489 | 1791 In stock |
1.575 in
40.0 mm
|
0.744 in
18.9 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.5371 - £ 1.1268 | 67 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.163 - £ 0.489 | 338 In stock |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.4857 - £ 1.1946 | Request the lead time here |
1.748 in
44.4 mm
|
0.618 in
15.7 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1162 - £ 0.1506 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Brown
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
460689 | £ 0.0472 - £ 0.1844 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
|
£ 0.0661 - £ 0.2402 | 1000 In stock |
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.6536 - £ 1.0837 | 2570 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
PE
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
£ 0.2423 - £ 0.5102 | Request the lead time here |
1.378 in
35.0 mm
|
0.465 in
11.8 mm
|
Black
|
TPE/TPV
|
Eroded
|
0.059 in
1.5 mm
|
1
|
||
£ 0.8284 - £ 1.0269 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
£ 0.1041 - £ 0.2187 | 2200 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.0858 - £ 0.155 | Request the lead time here |
0.709 in
18.0 mm
|
0.65 in
16.5 mm
|
Black
|
PE
|
Polished
|
0.059 in
1.5 mm
|
1
|
||
£ 0.0952 - £ 0.2041 | Request the lead time here |
0.866 in
22.0 mm
|
0.768 in
19.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.5091 - £ 1.0682 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue