Quantity | Unit price |
---|---|
1 - 9 | £ 26.0508 |
10 - 24 | £ 23.4498 |
25 - 49 | £ 22.1442 |
50 - 99 | £ 20.8386 |
100 - 249 | £ 19.5432 |
250 + | £ 18.2376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 10.0 |
---|---|
l1 | 650.0 |
Tolerance µ tol. h6 | +0,-10 |
Material | 303 Stainless Steel |
1% Yield strength (Rp1.0) | 225 Nmm2 |
Tensile strength (Rm) | 500 - 750 Nmm2 |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue