Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Overall Length View
£ 0.1672 - £ 0.1743 5000 In stock
UL94 HB
323.9 mm
£ 0.1224 - £ 0.1275 13436 In stock
273.1 mm
£ 0.0418 - £ 0.0453 2938 In stock
63.5 mm
£ 0.0781 - £ 0.0831 Request the lead time here
UL94 HB
63.5 mm
£ 0.137 - £ 0.1431 625 In stock
273.1 mm
£ 0.047 - £ 0.051 Request the lead time here
63.5 mm
£ 0.137 - £ 0.1431 2000 In stock
UL94 HB
273.1 mm
£ 0.1056 - £ 0.1099 2365 In stock
164.0 mm
£ 0.1672 - £ 0.1743 4708 In stock
323.9 mm
£ 0.1407 - £ 0.146 1007 In stock
UL94 HB
273.1 mm
£ 0.1071 - £ 0.1117 248 In stock
UL94 HB
222.3 mm
£ 0.0422 - £ 0.0459 Request the lead time here
UL94 HB
152.4 mm
£ 0.1672 - £ 0.1743 Request the lead time here
323.9 mm
10159859 £ 0.0421 - £ 0.0457 Request the lead time here
UL94 V-2
150.0 mm
£ 0.0476 - £ 0.0518 13590 In stock
101.6 mm
10150276 £ 0.0588 - £ 0.0625 13998 In stock
152.4 mm
10378373 £ 0.377 - £ 0.377 13719 In stock
UL94 V-2
150.0 mm
£ 0.1672 - £ 0.1743 1900 In stock
323.9 mm
£ 0.0476 - £ 0.0518 3877 In stock
101.6 mm
£ 0.0588 - £ 0.0625 Request the lead time here
152.4 mm
  • of 3
Beaded Cable Tie 323.9 mm 92.1 mm Nylon Black

10150009

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Natural

10149959

Price Range
£ 0.1275 - £ 0.1224

Stock Levels
13436 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm PP Natural

10150078

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
2938 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm Nylon Black

10436165

Price Range
£ 0.0831 - £ 0.0781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm PP Green

10149973

Price Range
£ 0.1431 - £ 0.137

Stock Levels
625 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Green

10150085

Price Range
£ 0.051 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm Nylon Black

10149966

Price Range
£ 0.1431 - £ 0.137

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 164.0 mm PE;LDPE;HDPE Blend Natural

10010747

Price Range
£ 0.1099 - £ 0.1056

Stock Levels
2365 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    164.0 mm
  • Full Material
    Polyethylene
  • Commodity Code
    3926909790
Beaded Cable Tie 323.9 mm 92.1 mm PP Yellow

10150054

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
4708 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 273.1 mm 85.7 mm Nylon Black

10149942

Price Range
£ 0.146 - £ 0.1407

Stock Levels
1007 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm Nylon Black

10150290

Price Range
£ 0.1117 - £ 0.1071

Stock Levels
248 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm Nylon Black

10150252

Price Range
£ 0.0459 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm PP Green

10150030

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 35.6 mm Nylon 6/6 Natural

10159859

Price Range
£ 0.0457 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    35.6 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Beaded Cable Tie 101.6 mm 25.4 mm PP Red

10150153

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
13590 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Red

10150276

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
13998 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 39.0 mm PA Natural

10378373

Price Range
£ 0.377 - £ 0.377

Stock Levels
13719 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PP Red

10150047

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
1900 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PP Green

10150146

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
3877 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Green

10150269

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene