Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Material Flammability Standard Overall Length View
£ 0.1672 - £ 0.1743 1900 In stock
323.9 mm
£ 0.377 - £ 0.377 2271 In stock
UL94 V-2
150.0 mm
£ 0.0588 - £ 0.0625 Request the lead time here
152.4 mm
£ 0.0457 - £ 0.0497 7000 In stock
UL94 V-2
101.6 mm
£ 0.137 - £ 0.1431 22000 In stock
273.1 mm
£ 0.047 - £ 0.051 4226 In stock
63.5 mm
£ 0.0525 - £ 0.0558 28500 In stock
127.0 mm
£ 0.1326 - £ 0.1382 2348 In stock
222.3 mm
£ 0.9057 - £ 0.9057 Request the lead time here
UL94 V-2
226.0 mm
£ 0.0671 - £ 0.0715 2000 In stock
UL94 HB
127.0 mm
£ 0.1672 - £ 0.1743 5000 In stock
UL94 HB
323.9 mm
£ 0.1224 - £ 0.1275 13436 In stock
273.1 mm
£ 0.0418 - £ 0.0453 2938 In stock
63.5 mm
10150160 £ 0.0476 - £ 0.0518 Request the lead time here
101.6 mm
£ 0.0588 - £ 0.0625 5991 In stock
152.4 mm
£ 0.5258 - £ 0.5258 Request the lead time here
UL94 V-2
180.0 mm
£ 0.9057 - £ 0.9057 Request the lead time here
UL94 V-2
226.0 mm
10150184 £ 0.0476 - £ 0.0518 2000 In stock
127.0 mm
£ 0.1115 - £ 0.116 2007 In stock
222.3 mm
10378397 £ 1.1056 - £ 1.1056 12859 In stock
UL94 V-2
280.0 mm
  • of 3
Beaded Cable Tie 323.9 mm 92.1 mm PP Red

10150047

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
1900 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 150.0 mm 39.0 mm PA Black

10378434

Price Range
£ 0.377 - £ 0.377

Stock Levels
2271 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Spade
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PP Green

10150269

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 101.6 mm 25.4 mm PA Black

10150115

Price Range
£ 0.0497 - £ 0.0457

Stock Levels
7000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Red

10149980

Price Range
£ 0.1431 - £ 0.137

Stock Levels
22000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Red

10150092

Price Range
£ 0.051 - £ 0.047

Stock Levels
4226 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Green

10150207

Price Range
£ 0.0558 - £ 0.0525

Stock Levels
28500 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Green

10150313

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
2348 In stock
Attributes
  • Colour
    Green
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 226.0 mm 63.0 mm PA Natural

10378403

Price Range
£ 0.9057 - £ 0.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 127.0 mm 31.8 mm Nylon Black

10150191

Price Range
£ 0.0715 - £ 0.0671

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm Nylon Black

10150009

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Natural

10149959

Price Range
£ 0.1275 - £ 0.1224

Stock Levels
13436 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm PP Natural

10150078

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
2938 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PP Yellow

10150160

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Yellow

10150283

Price Range
£ 0.0625 - £ 0.0588

Stock Levels
5991 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 180.0 mm 49.0 mm PA Natural

10378380

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Overall Length
    180.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 226.0 mm 63.0 mm PA Black

10378465

Price Range
£ 0.9057 - £ 0.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 127.0 mm 31.8 mm PP Natural

10150184

Price Range
£ 0.0518 - £ 0.0476

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Oval
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm PP Natural

10150306

Price Range
£ 0.116 - £ 0.1115

Stock Levels
2007 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 280.0 mm 75.0 mm PA Natural

10378397

Price Range
£ 1.1056 - £ 1.1056

Stock Levels
12859 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    75.0 mm
  • Overall Length
    280.0 mm
  • Full Material
    Nylon 6/6