Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| 10244791 | £ 0.1751 - £ 0.2256 | Request the lead time here |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.1209 - £ 0.1558 | 15194 In stock |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1152 - £ 0.1484 | 6962 In stock |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0168 - £ 0.0168 | 54037 In stock |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.0632 - £ 0.081 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.2278 - £ 0.2848 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0479 - £ 0.0617 | 467800 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0715 - £ 0.0922 | 5800 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244777 | £ 0.0961 - £ 0.1238 | 12880 In stock |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.0984 - £ 0.1268 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.683 - £ 0.8495 | 463 In stock |
10.63 in
270.0 mm
|
35.984 in
914.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.4663 - £ 0.598 | Request the lead time here |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.4851 - £ 0.622 | 311 In stock |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244364 | £ 0.0426 - £ 0.0549 | 27800 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| 10244357 | £ 0.0422 - £ 0.0544 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.183 - £ 0.2033 | 7532 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244333 | £ 0.0314 - £ 0.0405 | 505936 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
8.0 kg
8.0 kg