Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
£ 0.0619 - £ 0.0794 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
|
||
461190 | £ 0.2929 - £ 0.3756 | 3700 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
|
|
£ 0.0812 - £ 0.1041 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
|
||
£ 0.1026 - £ 0.1316 | Request the lead time here |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Natural
|
|
||
£ 0.3679 - £ 0.4718 | Request the lead time here |
8.268 in
210.0 mm
|
26.969 in
685.0 mm
|
Black
|
|
||
£ 0.0812 - £ 0.1041 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
|
||
461182 | £ 0.0619 - £ 0.0794 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
|
|
460210 | £ 0.038 - £ 0.049 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
|
|
£ 0.3376 - £ 0.3769 | 6200 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
|
||
460215 | £ 0.047 - £ 0.0605 | 11635 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
|
|
460180 | £ 0.0413 - £ 0.0533 | 17200 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
|
|
£ 1.4765 - £ 1.7446 | Request the lead time here |
14.961 in
380.0 mm
|
47.992 in
1219.0 mm
|
Natural
|
|
||
£ 0.0413 - £ 0.0533 | 44 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Black
|
|
||
£ 1.0039 - £ 1.2487 | Request the lead time here |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Black
|
|
||
460175 | £ 0.0242 - £ 0.0277 | Request the lead time here |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
|
|
£ 0.4756 - £ 0.6098 | Request the lead time here |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Natural
|
|
||
£ 1.4533 - £ 1.7175 | Request the lead time here |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
|
||
£ 0.1026 - £ 0.1316 | Request the lead time here |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Black
|
|
||
£ 0.1605 - £ 0.2058 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Black
|
|
||
461172 | £ 0.2265 - £ 0.2905 | Request the lead time here |
5.236 in
133.0 mm
|
17.717 in
450.0 mm
|
Natural
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue