Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
£ 1.506 - £ 1.7795 | Request the lead time here |
|
47.992 in
1219.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
£ 1.024 - £ 1.2737 | Request the lead time here |
|
45.984 in
1168.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
£ 0.2988 - £ 0.3832 | Request the lead time here |
|
21.654 in
550.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
£ 0.0984 - £ 0.1268 | Request the lead time here |
|
7.087 in
180.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
£ 2.757 - £ 3.0077 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
£ 0.231 - £ 0.2963 | 1500 In stock |
|
17.717 in
450.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
£ 0.4409 - £ 0.5654 | Request the lead time here |
|
30 in
762.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
£ 0.0314 - £ 0.0405 | Request the lead time here |
|
4.724 in
120.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
£ 0.4663 - £ 0.598 | Request the lead time here |
|
27.953 in
710.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
460210 | £ 0.0387 - £ 0.0499 | Request the lead time here |
|
5.591 in
142.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
460181 | £ 0.0426 - £ 0.0549 | 24400 In stock |
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
460180 | £ 0.0422 - £ 0.0544 | Request the lead time here |
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
£ 0.1085 - £ 0.1398 | 24180 In stock |
|
9.843 in
250.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
£ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 0.6176 - £ 0.7861 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.0407 - £ 1.3245 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.2141 - £ 1.5452 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
460202 | £ 0.0961 - £ 0.1238 | Request the lead time here |
|
15.157 in
385.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
£ 0.4082 - £ 0.4294 | Request the lead time here |
|
14.173 in
360.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue