Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
£ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.0407 - £ 1.3245 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
£ 1.4823 - £ 1.7519 | Request the lead time here |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 1.2141 - £ 1.5452 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
£ 2.0632 - £ 2.4383 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
460221 | £ 0.165 - £ 0.2127 | Request the lead time here |
|
13.031 in
331.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
£ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
460215 | £ 0.0479 - £ 0.0617 | 17735 In stock |
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
460245 | £ 3.6924 - £ 4.0281 | Request the lead time here |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
|
£ 1.0407 - £ 1.3245 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
£ 0.2112 - £ 0.2324 | Request the lead time here |
|
7.874 in
200.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
£ 0.0568 - £ 0.0732 | Request the lead time here |
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
460220 | £ 0.1183 - £ 0.1525 | Request the lead time here |
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
£ 0.1085 - £ 0.1398 | Request the lead time here |
|
9.843 in
250.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
£ 0.0357 - £ 0.0461 | Request the lead time here |
|
4.724 in
120.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
£ 0.2112 - £ 0.2324 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
£ 0.0984 - £ 0.1268 | Request the lead time here |
|
8.071 in
205.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
£ 0.165 - £ 0.2127 | 100 In stock |
|
13.031 in
331.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
460189 | £ 0.1183 - £ 0.1525 | Request the lead time here |
|
11.496 in
292.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue