Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 1.024 - £ 1.2737 Request the lead time here
1168.0 mm
Natural
80.0 kg
£ 0.0422 - £ 0.0544 Request the lead time here
165.0 mm
Black
8.0 kg
460208 £ 0.0162 - £ 0.0209 48 In stock
100.0 mm
Black
8.0 kg
£ 2.2339 - £ 2.6401 Request the lead time here
225.0 mm
730.0 mm
Natural
114.0 kg
£ 0.1085 - £ 0.1398 24180 In stock
250.0 mm
Black
18.0 kg
£ 0.299 - £ 0.3418 100 In stock
100.0 mm
Black
8.0 kg
£ 1.4823 - £ 1.7519 1300 In stock
166.0 mm
550.0 mm
Black
114.0 kg
460181 £ 0.0426 - £ 0.0549 24400 In stock
203.0 mm
Natural
18.0 kg
£ 0.2278 - £ 0.2848 Request the lead time here
24.0 mm
100.0 mm
Natural
8.0 kg
£ 0.4409 - £ 0.5654 Request the lead time here
762.0 mm
Natural
80.0 kg
460202 £ 0.0961 - £ 0.1238 Request the lead time here
385.0 mm
Natural
22.0 kg
£ 0.4851 - £ 0.622 Request the lead time here
812.0 mm
Natural
80.0 kg
£ 2.757 - £ 3.0077 Request the lead time here
267.0 mm
880.0 mm
Black
114.0 kg
460175 £ 0.0247 - £ 0.0283 Request the lead time here
75.0 mm
Natural
8.0 kg
460178 £ 0.0314 - £ 0.0405 162400 In stock
120.0 mm
Natural
8.0 kg
£ 1.2141 - £ 1.5452 Request the lead time here
110.0 mm
380.0 mm
Black
114.0 kg
£ 1.506 - £ 1.7795 Request the lead time here
1219.0 mm
Black
80.0 kg
£ 0.2988 - £ 0.3832 Request the lead time here
550.0 mm
Natural
80.0 kg
£ 0.683 - £ 0.8495 Request the lead time here
914.0 mm
Black
80.0 kg
461172 £ 0.231 - £ 0.2963 Request the lead time here
450.0 mm
Natural
80.0 kg
  • of 10
Cable Tie 9.0 mm 1168.0 mm PA66 Natural

461180

Price Range
£ 1.2737 - £ 1.024

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1168.0 mm
  • Overall Width
    9.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 165.0 mm PA66 Black

460211

Price Range
£ 0.0544 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm PA66 Black

460208

Price Range
£ 0.0209 - £ 0.0162

Stock Levels
48 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 12.7 mm 730.0 mm 225.0 mm Nylon Natural

460243

Price Range
£ 2.6401 - £ 2.2339

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    730.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    225.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 250.0 mm PA66 Black

460218

Price Range
£ 0.1398 - £ 0.1085

Stock Levels
24180 In stock
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm PA66 Black

495186

Price Range
£ 0.3418 - £ 0.299

Stock Levels
100 In stock
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Black

461887

Price Range
£ 1.7519 - £ 1.4823

Stock Levels
1300 In stock
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 203.0 mm PA66 Natural

460181

Price Range
£ 0.0549 - £ 0.0426

Stock Levels
24400 In stock
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 100.0 mm 24.0 mm Nylon Natural

495185

Price Range
£ 0.2848 - £ 0.2278

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    24.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 762.0 mm PA66 Natural

461177

Price Range
£ 0.5654 - £ 0.4409

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 385.0 mm PA66 Natural

460202

Price Range
£ 0.1238 - £ 0.0961

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 9.0 mm 812.0 mm PA66 Natural

461178

Price Range
£ 0.622 - £ 0.4851

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    812.0 mm
  • Overall Width
    9.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 12.7 mm 880.0 mm 267.0 mm Nylon Black

461890

Price Range
£ 3.0077 - £ 2.757

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    880.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    267.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.4 mm 75.0 mm PA66 Natural

460175

Price Range
£ 0.0283 - £ 0.0247

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 2.5 mm 120.0 mm PA66 Natural

460178

Price Range
£ 0.0405 - £ 0.0314

Stock Levels
162400 In stock
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    2.5 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 12.7 mm 380.0 mm 110.0 mm Nylon Black

461885

Price Range
£ 1.5452 - £ 1.2141

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    114.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 1219.0 mm PA66 Black

461198

Price Range
£ 1.7795 - £ 1.506

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1219.0 mm
  • Overall Width
    9.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 8.0 mm 550.0 mm PA66 Natural

461173

Price Range
£ 0.3832 - £ 0.2988

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 9.0 mm 914.0 mm PA66 Black

461196

Price Range
£ 0.8495 - £ 0.683

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 8.0 mm 450.0 mm PA66 Natural

461172

Price Range
£ 0.2963 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    8.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Polyamide 66