Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
461188 | £ 0.1636 - £ 0.2098 | Request the lead time here |
|
14.567 in
370.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
£ 0.1637 - £ 0.2099 | Request the lead time here |
|
13.386 in
340.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
£ 0.3753 - £ 0.4812 | Request the lead time here |
|
26.969 in
685.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
£ 0.3569 - £ 0.4576 | Request the lead time here |
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
461190 | £ 0.2988 - £ 0.3832 | 4700 In stock |
|
21.654 in
550.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
£ 0.183 - £ 0.2033 | Request the lead time here |
|
14.961 in
380.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
£ 0.0828 - £ 0.1062 | Request the lead time here |
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
£ 0.0232 - £ 0.0232 | Request the lead time here |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
£ 0.0781 - £ 0.1007 | Request the lead time here |
|
12.205 in
310.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
£ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
£ 0.0711 - £ 0.0917 | Request the lead time here |
|
4.724 in
120.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
RG-205 | £ 0.015 - £ 0.0163 | Request the lead time here |
1.26 in
32.0 mm
|
5.315 in
135.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
£ 0.1152 - £ 0.1484 | Request the lead time here |
|
17.008 in
432.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
£ 0.1868 - £ 0.2408 | Request the lead time here |
|
19.685 in
500.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
£ 0.3004 - £ 0.3217 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
£ 0.0081 - £ 0.0089 | 23000 In stock |
0.827 in
21.0 mm
|
3.858 in
98.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
£ 0.0215 - £ 0.0215 | Request the lead time here |
1.378 in
35.0 mm
|
5.512 in
140.0 mm
|
Black
|
13.0 kg
13.0 kg
|
||
460197 | £ 0.1783 - £ 0.2297 | Request the lead time here |
|
9.843 in
250.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
£ 0.0168 - £ 0.0168 | Request the lead time here |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
£ 0.0168 - £ 0.0168 | Request the lead time here |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Black
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue