Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.
Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.
Our Plastic Hex Nuts are regularly purchased with Retaining Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | View | |
|---|---|---|---|---|---|---|
| £ 0.1264 - £ 0.1318 | 2994 In stock |
M6
|
Natural
|
PA
|
||
| £ 0.1601 - £ 0.1672 | 23352 In stock |
M5
|
Clear
|
PC
|
||
| £ 1.9277 - £ 2.0127 | 3073 In stock |
M2.6
|
Light Brown
|
PEEK
|
||
| 10041482 | £ 0.1408 - £ 0.1408 | Request the lead time here |
M6 x 1.0
|
Natural
|
PP
|
|
| £ 1.6867 - £ 1.6867 | 750 In stock |
M24
|
Natural
|
Nylon 6/6
|
||
| £ 0.1182 - £ 0.1231 | 23043 In stock |
M5
|
Natural
|
PA
|
||
| 10041420 | £ 0.0909 - £ 0.0948 | 92718 In stock |
M5
|
Natural
|
Nylon 6/6
|
|
| £ 0.5428 - £ 0.5655 | 300 In stock |
M8
|
Clear
|
PC
|
||
| 10313725 | £ 0.1686 - £ 0.1757 | Request the lead time here |
M3
|
Natural
|
PC
|
|
| £ 0.1545 - £ 0.1601 | 12096 In stock |
M4
|
Clear
|
PC
|
||
| £ 5.9815 - £ 6.0949 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
||
| 10279137 | £ 0.1041 - £ 0.1084 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
|
| £ 0.5528 - £ 0.5754 | Request the lead time here |
M16
|
Natural
|
PA
|
||
| £ 2.1119 - £ 2.197 | Request the lead time here |
M4
|
Light Brown
|
PEEK
|
||
| £ 0.4479 - £ 0.4479 | 620 In stock |
M12
|
Natural
|
PP
|
||
| 10279144 | £ 0.0891 - £ 0.0928 | 7000 In stock |
M4
|
Natural
|
Nylon 6/6
|
|
| 10041666 | £ 1.2473 - £ 1.2473 | 6191 In stock |
M20
|
Natural
|
Nylon 6/6
|
|
| £ 0.4053 - £ 0.4223 | 410 In stock |
M6
|
Clear
|
PC
|
||
| 10108970 | £ 0.1104 - £ 0.1151 | 1613 In stock |
#4-40
|
Natural
|
Nylon 6/6
|
|
| £ 0.0939 - £ 0.0979 | 104000 In stock |
M6
|
Natural
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue