Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material View
£ 0.1199 - £ 0.1248 Request the lead time here
M3
Black
PA
£ 0.3784 - £ 0.394 Request the lead time here
M10
Natural
PA
£ 0.5698 - £ 0.5939 Request the lead time here
M16
Natural
PP
£ 0.3784 - £ 0.394 Request the lead time here
M12
Natural
PP
£ 0.3982 - £ 0.4153 Request the lead time here
M12
Black
PA
£ 0.1984 - £ 0.2069 Request the lead time here
M8
Black
PA
£ 0.1264 - £ 0.1318 Request the lead time here
M6
Black
PA
£ 0.1264 - £ 0.1318 Request the lead time here
M5
Black
PA
£ 0.1842 - £ 0.1927 3292 In stock
M8
Natural
PA
£ 0.122 - £ 0.1271 Request the lead time here
M5
Natural
PP
£ 0.1166 - £ 0.1216 Request the lead time here
M4
Black
PA
£ 0.214 - £ 0.2225 Request the lead time here
M2.5
Natural
PA
£ 0.2041 - £ 0.214 Request the lead time here
M8
Natural
PP
£ 0.197 - £ 0.2055 Request the lead time here
M10
Natural
PP
£ 0.3784 - £ 0.394 Request the lead time here
M10
Black
PA
£ 0.2636 - £ 0.2749 Request the lead time here
M2
Natural
PA
£ 1.5591 - £ 1.6158 Request the lead time here
M5
Natural
PVDF
£ 1.8001 - £ 1.8851 Request the lead time here
M6
Natural
PVDF
£ 0.1814 - £ 0.1814 8616 In stock
M8
Black
Nylon 6/6
10041475 £ 0.1197 - £ 0.1197 17900 In stock
M6
Black
Nylon 6/6
  • of 5
Hex Nut M3 5.5 mm PA Black

10326381

Price Range
£ 0.1248 - £ 0.1199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Natural

10326466

Price Range
£ 0.394 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M16 24.0 mm PP Natural

10326534

Price Range
£ 0.5939 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

10326527

Price Range
£ 0.394 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Black

10326558

Price Range
£ 0.4153 - £ 0.3982

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Black

10326459

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

10326435

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Black

10326411

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Natural

10326442

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
3292 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

10326480

Price Range
£ 0.1271 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 7.0 mm PA Black

10326398

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PA Natural

10326374

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PP Natural

10326503

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PP Natural

10326510

Price Range
£ 0.2055 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Black

10326473

Price Range
£ 0.394 - £ 0.3784

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2 4.0 mm PA Natural

10326367

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PVDF Natural

10402115

Price Range
£ 1.6158 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PVDF Natural

10402122

Price Range
£ 1.8851 - £ 1.8001

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm Nylon 6/6 Black

10041512

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
8616 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M6 10.0 mm Nylon 6/6 Black

10041475

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
17900 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6