Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
264 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Colour Material Hole Diameter Inside Diameter Panel Thickness Overall Height View
£ 0.7795 - £ 0.8107 Request the lead time here
23.0 mm
Black
PVC
18.0 mm
14.0 mm
2.0 mm
8.0 mm
£ 0.3132 - £ 0.3203 29096 In stock
11.0 mm
Black
TPE
8.0 mm
5.0 mm
3.0 mm
8.0 mm
10089828 £ 0.3416 - £ 0.7173 16000 In stock
30.0 mm
Black
TPE/TPV - PIR
25.5 mm
22.0 mm
1.6 mm
8.0 mm
£ 0.7795 - £ 1.6371 1300 In stock
46.0 mm
Black
TPE/TPV - PIR
38.0 mm
32.0 mm
3.0 mm
11.0 mm
10284117 £ 0.068 - £ 0.0694 10794 In stock
14.0 mm
Black
PVC
10.0 mm
6.0 mm
2.0 mm
7.0 mm
£ 0.1516 - £ 0.1573 2050 In stock
22.2 mm
Black
TPE
18.8 mm
15.5 mm
1.6 mm
5.6 mm
10284056 £ 0.0504 - £ 0.0516 1848 In stock
11.0 mm
Black
PVC
8.0 mm
4.0 mm
2.0 mm
6.0 mm
10089583 £ 0.0772 - £ 0.1592 37000 In stock
12.5 mm
Black
TPE/TPV - PIR
9.5 mm
4.8 mm
1.6 mm
6.8 mm
£ 0.0978 - £ 0.1833 7000 In stock
14.2 mm
Black
TPE/TPV - PIR
11.0 mm
8.0 mm
1.6 mm
8.0 mm
£ 0.0895 - £ 0.16 10000 In stock
13.8 mm
Black
TPE/TPV - PIR
10.2 mm
7.0 mm
1.2 mm
4.5 mm
£ 0.1686 - £ 0.3136 6400 In stock
22.0 mm
Black
TPE/TPV - PIR
17.5 mm
12.5 mm
1.6 mm
6.4 mm
10284100 £ 0.067 - £ 0.0683 Request the lead time here
14.0 mm
Black
PVC
10.0 mm
6.0 mm
1.5 mm
6.5 mm
£ 0.1117 - £ 0.2285 31000 In stock
16.0 mm
Black
TPE/TPV - PIR
12.5 mm
6.4 mm
1.6 mm
8.0 mm
10284025 £ 0.0374 - £ 0.0381 Request the lead time here
8.0 mm
Black
PVC
5.0 mm
3.0 mm
2.0 mm
5.0 mm
£ 0.071 - £ 0.0724 5925 In stock
14.0 mm
Black
PVC
10.0 mm
6.0 mm
3.0 mm
8.0 mm
£ 0.0569 - £ 0.1172 24000 In stock
9.5 mm
Black
TPE/TPV - PIR
6.4 mm
4.8 mm
1.6 mm
7.0 mm
10283974 £ 0.0379 - £ 0.0386 Request the lead time here
8.0 mm
Black
PVC
5.0 mm
2.0 mm
1.0 mm
4.0 mm
10089606 £ 0.0815 - £ 0.1677 10000 In stock
14.2 mm
Black
TPE/TPV - PIR
9.5 mm
6.4 mm
1.6 mm
6.4 mm
£ 0.0545 - £ 0.1148 16000 In stock
9.5 mm
Black
TPE/TPV - PIR
6.4 mm
4.0 mm
0.8 mm
4.0 mm
£ 0.1559 - £ 0.2657 2000 In stock
19.0 mm
Black
TPE/TPV - PIR
14.2 mm
11.0 mm
1.6 mm
6.4 mm
  • of 14
Cable Grommet 14.0 mm 18.0 mm 23.0 mm 2.0 mm

10325391

Price Range
£ 0.8107 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    23.0 mm
  • Inside Diameter
    14.0 mm
  • Hole Diameter
    18.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 5.0 mm 8.0 mm 11.0 mm 3.0 mm

10118085

Price Range
£ 0.3203 - £ 0.3132

Stock Levels
29096 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    5.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 22.0 mm 25.5 mm 30.0 mm 1.6 mm

10089828

Price Range
£ 0.7173 - £ 0.3416

Stock Levels
16000 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    30.0 mm
  • Inside Diameter
    22.0 mm
  • Hole Diameter
    25.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 32.0 mm 38.0 mm 46.0 mm 3.0 mm

10089842

Price Range
£ 1.6371 - £ 0.7795

Stock Levels
1300 In stock
Attributes
  • Overall Height
    11.0 mm
  • Overall Diameter
    46.0 mm
  • Inside Diameter
    32.0 mm
  • Hole Diameter
    38.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 2.0 mm

10284117

Price Range
£ 0.0694 - £ 0.068

Stock Levels
10794 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 15.5 mm 18.8 mm 22.2 mm 1.6 mm

10155622

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
2050 In stock
Attributes
  • Overall Height
    5.6 mm
  • Overall Diameter
    22.2 mm
  • Inside Diameter
    15.5 mm
  • Hole Diameter
    18.8 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 4.0 mm 8.0 mm 11.0 mm 2.0 mm

10284056

Price Range
£ 0.0516 - £ 0.0504

Stock Levels
1848 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Diameter
    11.0 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    8.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 4.8 mm 9.5 mm 12.5 mm 1.6 mm

10089583

Price Range
£ 0.1592 - £ 0.0772

Stock Levels
37000 In stock
Attributes
  • Overall Height
    6.8 mm
  • Overall Diameter
    12.5 mm
  • Inside Diameter
    4.8 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm

10089668

Price Range
£ 0.1833 - £ 0.0978

Stock Levels
7000 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    8.0 mm
  • Hole Diameter
    11.0 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 7.0 mm 10.2 mm 13.8 mm 1.2 mm

10089613

Price Range
£ 0.16 - £ 0.0895

Stock Levels
10000 In stock
Attributes
  • Overall Height
    4.5 mm
  • Overall Diameter
    13.8 mm
  • Inside Diameter
    7.0 mm
  • Hole Diameter
    10.2 mm
  • Panel Thickness
    1.2 mm
Cable Grommet 12.5 mm 17.5 mm 22.0 mm 1.6 mm

10089767

Price Range
£ 0.3136 - £ 0.1686

Stock Levels
6400 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    22.0 mm
  • Inside Diameter
    12.5 mm
  • Hole Diameter
    17.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 1.5 mm

10284100

Price Range
£ 0.0683 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.5 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    1.5 mm
Cable Grommet 6.4 mm 12.5 mm 16.0 mm 1.6 mm

10089682

Price Range
£ 0.2285 - £ 0.1117

Stock Levels
31000 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    12.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 3.0 mm 5.0 mm 8.0 mm 2.0 mm

10284025

Price Range
£ 0.0381 - £ 0.0374

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    3.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    2.0 mm
Cable Grommet 6.0 mm 10.0 mm 14.0 mm 3.0 mm

10284124

Price Range
£ 0.0724 - £ 0.071

Stock Levels
5925 In stock
Attributes
  • Overall Height
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
  • Hole Diameter
    10.0 mm
  • Panel Thickness
    3.0 mm
Cable Grommet 4.8 mm 6.4 mm 9.5 mm 1.6 mm

10089545

Price Range
£ 0.1172 - £ 0.0569

Stock Levels
24000 In stock
Attributes
  • Overall Height
    7.0 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.8 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 2.0 mm 5.0 mm 8.0 mm 1.0 mm

10283974

Price Range
£ 0.0386 - £ 0.0379

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    8.0 mm
  • Inside Diameter
    2.0 mm
  • Hole Diameter
    5.0 mm
  • Panel Thickness
    1.0 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 1.6 mm

10089606

Price Range
£ 0.1677 - £ 0.0815

Stock Levels
10000 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    14.2 mm
  • Inside Diameter
    6.4 mm
  • Hole Diameter
    9.5 mm
  • Panel Thickness
    1.6 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 0.8 mm

10089538

Price Range
£ 0.1148 - £ 0.0545

Stock Levels
16000 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Diameter
    9.5 mm
  • Inside Diameter
    4.0 mm
  • Hole Diameter
    6.4 mm
  • Panel Thickness
    0.8 mm
Cable Grommet 11.0 mm 14.2 mm 19.0 mm 1.6 mm

10089743

Price Range
£ 0.2657 - £ 0.1559

Stock Levels
2000 In stock
Attributes
  • Overall Height
    6.4 mm
  • Overall Diameter
    19.0 mm
  • Inside Diameter
    11.0 mm
  • Hole Diameter
    14.2 mm
  • Panel Thickness
    1.6 mm