Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.0952 - £ 0.0992 | 5980 In stock |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| £ 0.086 - £ 0.0877 | 8444 In stock |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4805 - £ 0.5003 | Request the lead time here |
1.606 in
40.8 mm
|
1.713 in
43.5 mm
|
1.102 in
28.0 mm
|
||
| £ 1.0531 - £ 1.0971 | Request the lead time here |
2.972 in
75.5 mm
|
3.11 in
79.0 mm
|
1.417 in
36.0 mm
|
||
| £ 0.086 - £ 0.0877 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.6832 - £ 0.7115 | Request the lead time here |
2.067 in
52.5 mm
|
2.193 in
55.7 mm
|
1.161 in
29.5 mm
|
||
| £ 0.3713 - £ 0.3855 | 1502 In stock |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
| £ 0.1644 - £ 0.1715 | 8343 In stock |
0.697 in
17.7 mm
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.3713 - £ 0.3855 | 645 In stock |
1.339 in
34.0 mm
|
1.417 in
36.0 mm
|
1.024 in
26.0 mm
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
3.13 in
79.5 mm
|
3.307 in
84.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.411 - £ 0.428 | Request the lead time here |
1.291 in
32.8 mm
|
1.386 in
35.2 mm
|
1.772 in
45.0 mm
|
||
| £ 1.355 - £ 1.4103 | Request the lead time here |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.776 in
19.7 mm
|
0.843 in
21.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6052 - £ 0.6307 | Request the lead time here |
2.217 in
56.3 mm
|
2.35 in
59.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.2041 - £ 0.214 | 29000 In stock |
0.835 in
21.2 mm
|
0.937 in
23.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2395 - £ 0.2494 | Request the lead time here |
1.012 in
25.7 mm
|
1.091 in
27.7 mm
|
0.689 in
17.5 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.445 in
36.7 mm
|
1.563 in
39.7 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2395 - £ 0.2494 | 233 In stock |
0.929 in
23.6 mm
|
1.008 in
25.6 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue