Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.2112 - £ 8.7969 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 200, ANSI 8
|
8.626 in
219.1 mm
|
|
||
| £ 0.2051 - £ 0.6014 | 50 In stock |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
2
|
||
| £ 0.1091 - £ 0.2158 | 4960 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
DN 25, ANSI 1
|
1.327 in
33.7 mm
|
|
||
| £ 15.2515 - £ 15.2515 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
DN 500, ANSI 20
|
20 in
508 mm
|
|
||
| £ 2.849 - £ 2.849 | 760 In stock |
No
|
Grey
|
LDPE
|
1.969 in
50.0 mm
|
|
9.567 in
243.0 mm
|
2
|
||
| £ 121.8847 - £ 463.8449 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
DN 1050, ANSI 42
|
42 in
1066.8 mm
|
|
||
| £ 3.09 - £ 8.7969 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
1.772 in
45.0 mm
|
DN 250, ANSI 10
|
10.748 in
273.0 mm
|
|
||
| £ 0.7753 - £ 2.6842 | 40 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 100, ANSI 4
|
4.5 in
114.3 mm
|
|
||
| £ 32.4024 - £ 32.4024 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
2.638 in
67.0 mm
|
DN 600, ANSI 24
|
24 in
609.6 mm
|
|
||
| £ 0.6761 - £ 2.0251 | 90 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 90, ANSI 3-1/2
|
4 in
101.6 mm
|
|
||
| £ 0.139 - £ 0.4013 | 17600 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
DN 32, ANSI 1-1/4
|
1.669 in
42.4 mm
|
|
||
| £ 0.0803 - £ 0.295 | 184 In stock |
No
|
Grey
|
LDPE
|
0.472 in
12.0 mm
|
|
0.591 in
15.0 mm
|
2
|
||
| £ 1.8993 - £ 5.0761 | 700 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
5.394 in
137.0 mm
|
|
||
| £ 0.8915 - £ 0.8915 | Request the lead time here |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
DN 125, ANSI 5
|
5.5 in
139.7 mm
|
|
||
| £ 0.7512 - £ 0.7512 | Request the lead time here |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
|
3.169 in
80.5 mm
|
|
||
| £ 0.1672 - £ 0.1672 | Request the lead time here |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
|
1.378 in
35.0 mm
|
|
||
| £ 3.9546 - £ 12.8631 | 3 In stock |
Y
|
Yellow
|
LDPE
|
1.969 in
50.0 mm
|
DN 300, ANSI 12
|
12.752 in
323.9 mm
|
|
||
| 462581 | £ 0.7143 - £ 0.7143 | Request the lead time here |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
|
3.071 in
78.0 mm
|
|
|
| £ 444.1799 - £ 444.1799 | Request the lead time here |
N
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
DN 1600, ANSI 64
|
64 in
1625.6 mm
|
|
||
| £ 1.5449 - £ 3.8004 | 80 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.343 in
34.1 mm
|
|
4.921 in
125.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue