Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.0907 - £ 0.3667 Request the lead time here
No
Blue
LDPE
30.0 mm
48.3 mm
2
10120705 £ 0.248 - £ 0.388 Request the lead time here
No
Orange
LDPE
30.0 mm
48.3 mm
2
£ 196.4699 - £ 196.4699 Request the lead time here
N
Yellow
LDPE
180.0 mm
DN 1000, ANSI 40
1016.0 mm
£ 0.0907 - £ 0.388 Request the lead time here
No
Green
LDPE
30.0 mm
48.3 mm
2
£ 1.1424 - £ 8.5045 4750 In stock
N
Yellow
LDPE
40.0 mm
DN 200, ANSI 8
219.1 mm
£ 1.4457 - £ 1.4457 247 In stock
No
Grey
PVC
34.0 mm
ANSI 6
168.3 mm
1
£ 0.247 - £ 0.6123 4100 In stock
No
Grey
LDPE
30.0 mm
32.0 mm
2
10242780 £ 10.4606 - £ 10.4606 Request the lead time here
N
Yellow
LDPE
63.0 mm
DN 450, ANSI 18
457.2 mm
£ 0.4464 - £ 1.2065 5760 In stock
No
Grey
LDPE
30.0 mm
ANSI 1-3/4
54.0 mm
2
£ 2.124 - £ 2.124 Request the lead time here
No
Grey
LDPE
40.0 mm
159 mm
2
£ 1.3351 - £ 4.5787 240 In stock
No
Grey
LDPE
40.0 mm
125.0 mm
2
10370667 £ 2.5513 - £ 2.5513 Request the lead time here
No
Grey
LDPE
40.0 mm
133.0 mm
2
£ 2.6876 - £ 7.0712 Request the lead time here
No
Grey
LDPE
40.0 mm
177.8 mm
2
£ 0.9496 - £ 2.5008 Request the lead time here
No
Grey
LDPE
40.0 mm
108.0 mm
2
£ 2.7165 - £ 12.2188 643 In stock
No
Grey
LDPE
50.0 mm
ANSI 8
219.1 mm
2
£ 7.1438 - £ 7.1438 445 In stock
N
Yellow
LDPE
60.5 mm
DN 400, ANSI 16
406.4 mm
10093375 £ 0.4053 - £ 1.5467 18014 In stock
N
Yellow
LDPE
36.0 mm
DN 80, ANSI 3
88.9 mm
£ 2.2537 - £ 8.8235 2075 In stock
N
Yellow
LDPE
45.0 mm
DN 250, ANSI 10
273.0 mm
£ 0.5669 - £ 2.0357 4720 In stock
N
Yellow
LDPE
40.0 mm
DN 90, ANSI 3-1/2
101.6 mm
10093535 £ 3.26 - £ 3.26 1168 In stock
N
Yellow
LDPE
50.0 mm
DN 300, ANSI 12
323.9 mm
  • of 15
Standard Sizes Pipe Cap LDPE Blue

10120712

Price Range
£ 0.3667 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Blue
Standard Sizes Pipe Cap LDPE Orange

10120705

Price Range
£ 0.388 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Orange
Standard Sizes Pipe Cap 1016.0 mm 180.0 mm Yellow LDPE

10230626

Price Range
£ 196.4699 - £ 196.4699

Stock Levels
Request the lead time here
Attributes
  • d
    1016.0 mm
  • H
    180.0 mm
  • h
    180.0
  • Compatible Nominal Pipe Sizes (All)
    DN 1000, ANSI 40
  • Vent Hole
    N
Standard Sizes Pipe Cap LDPE Green

10120729

Price Range
£ 0.388 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    48.3 mm
  • H
    30.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Green
Standard Sizes Pipe Cap 219.1 mm 40.0 mm Yellow LDPE

10093498

Price Range
£ 8.5045 - £ 1.1424

Stock Levels
4750 In stock
Attributes
  • d
    219.1 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 200, ANSI 8
  • Vent Hole
    N
Standard Sizes Pipe Cap 168.3 mm 34.0 mm Grey PVC

10103425

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
247 In stock
Attributes
  • d
    168.3 mm
  • H
    34.0 mm
  • h
    34.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 6
  • Vent Hole
    No
Standard Sizes Pipe Cap 32.0 mm 30.0 mm Grey LDPE

10371848

Price Range
£ 0.6123 - £ 0.247

Stock Levels
4100 In stock
Attributes
  • d
    32.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 457.2 mm 63.0 mm Yellow LDPE

10242780

Price Range
£ 10.4606 - £ 10.4606

Stock Levels
Request the lead time here
Attributes
  • d
    457.2 mm
  • H
    63.0 mm
  • h
    63.0
  • Compatible Nominal Pipe Sizes (All)
    DN 450, ANSI 18
  • Vent Hole
    N
Standard Sizes Pipe Cap 54.0 mm 30.0 mm Grey LDPE

10371923

Price Range
£ 1.2065 - £ 0.4464

Stock Levels
5760 In stock
Attributes
  • d
    54.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 1-3/4
  • Vent Hole
    No
Standard Sizes Pipe Cap 159 mm 40.0 mm Grey LDPE

10370858

Price Range
£ 2.124 - £ 2.124

Stock Levels
Request the lead time here
Attributes
  • d
    159 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 125.0 mm 40.0 mm Grey LDPE

10372081

Price Range
£ 4.5787 - £ 1.3351

Stock Levels
240 In stock
Attributes
  • d
    125.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 133.0 mm 40.0 mm Grey LDPE

10370667

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • d
    133.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 177.8 mm 40.0 mm Grey LDPE

10370643

Price Range
£ 7.0712 - £ 2.6876

Stock Levels
Request the lead time here
Attributes
  • d
    177.8 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 108.0 mm 40.0 mm Grey LDPE

10372050

Price Range
£ 2.5008 - £ 0.9496

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 219.1 mm 50.0 mm Grey LDPE

10370650

Price Range
£ 12.2188 - £ 2.7165

Stock Levels
643 In stock
Attributes
  • d
    219.1 mm
  • H
    50.0 mm
  • h
    50.0
  • Compatible Nominal Pipe Sizes (All)
    ANSI 8
  • Vent Hole
    No
Standard Sizes Pipe Cap 406.4 mm 60.5 mm Yellow LDPE

10242773

Price Range
£ 7.1438 - £ 7.1438

Stock Levels
445 In stock
Attributes
  • d
    406.4 mm
  • H
    60.5 mm
  • h
    60.5
  • Compatible Nominal Pipe Sizes (All)
    DN 400, ANSI 16
  • Vent Hole
    N
Standard Sizes Pipe Cap 88.9 mm 36.0 mm Yellow LDPE

10093375

Price Range
£ 1.5467 - £ 0.4053

Stock Levels
18014 In stock
Attributes
  • d
    88.9 mm
  • H
    36.0 mm
  • h
    36.0
  • Compatible Nominal Pipe Sizes (All)
    DN 80, ANSI 3
  • Vent Hole
    N
Standard Sizes Pipe Cap 273.0 mm 45.0 mm Yellow LDPE

10093511

Price Range
£ 8.8235 - £ 2.2537

Stock Levels
2075 In stock
Attributes
  • d
    273.0 mm
  • H
    45.0 mm
  • h
    45.0
  • Compatible Nominal Pipe Sizes (All)
    DN 250, ANSI 10
  • Vent Hole
    N
Standard Sizes Pipe Cap 101.6 mm 40.0 mm Yellow LDPE

10093399

Price Range
£ 2.0357 - £ 0.5669

Stock Levels
4720 In stock
Attributes
  • d
    101.6 mm
  • H
    40.0 mm
  • h
    40.0
  • Compatible Nominal Pipe Sizes (All)
    DN 90, ANSI 3-1/2
  • Vent Hole
    N
Standard Sizes Pipe Cap 323.9 mm 50.0 mm Yellow LDPE

10093535

Price Range
£ 3.26 - £ 3.26

Stock Levels
1168 In stock
Attributes
  • d
    323.9 mm
  • H
    50.0 mm
  • h
    50.0
  • Compatible Nominal Pipe Sizes (All)
    DN 300, ANSI 12
  • Vent Hole
    N