Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1185 - £ 0.135 Request the lead time here
0.8 mm
Natural
£ 0.1244 - £ 0.1418 4000 In stock
0.8 mm
Natural
£ 0.0764 - £ 0.0812 Request the lead time here
0.8 mm
Natural
£ 0.093 - £ 0.0969 2636 In stock
0.8 mm
Natural
£ 0.093 - £ 0.0969 2500 In stock
0.8 mm
Natural
£ 0.093 - £ 0.0969 Request the lead time here
2.0 mm
Natural
£ 0.1137 - £ 0.1184 Request the lead time here
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
£ 0.1124 - £ 0.1171 8000 In stock
17.5 mm
0.8 mm
Natural
4.8 mm
4.8 mm
£ 0.093 - £ 0.0969 207695 In stock
0.8 mm
Natural
£ 0.107 - £ 0.1114 5060 In stock
0.8 mm
Natural
£ 0.1033 - £ 0.1077 Request the lead time here
19.1 mm
0.8 mm
Natural
11.1 mm
4.8 mm
10112700 £ 0.1033 - £ 0.1077 Request the lead time here
12.7 mm
0.8 mm
Natural
11.1 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
£ 0.093 - £ 0.0969 7023 In stock
0.8 mm
Natural
£ 0.093 - £ 0.0969 6073 In stock
2.0 mm
Natural
£ 0.1033 - £ 0.1077 982 In stock
4.8 mm
0.8 mm
Natural
8.9 mm
4.8 mm
£ 0.1023 - £ 0.1066 134 In stock
2.0 mm
Natural
£ 0.1534 - £ 0.1747 Request the lead time here
15.9 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1033 - £ 0.1077 867 In stock
4.8 mm
0.8 mm
Natural
18.4 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
0.8 mm
Natural
4.8 mm
4.8 mm
  • of 5
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025895

Price Range
£ 0.135 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025963

Price Range
£ 0.1418 - £ 0.1244

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025802

Price Range
£ 0.0812 - £ 0.0764

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025819

Price Range
£ 0.0969 - £ 0.093

Stock Levels
2636 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025789

Price Range
£ 0.0969 - £ 0.093

Stock Levels
2500 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026175

Price Range
£ 0.0969 - £ 0.093

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

10026229

Price Range
£ 0.1184 - £ 0.1137

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 17.5 mm 4.8 mm PA Natural

10112632

Price Range
£ 0.1171 - £ 0.1124

Stock Levels
8000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    17.5 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026090

Price Range
£ 0.0969 - £ 0.093

Stock Levels
207695 In stock
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026151

Price Range
£ 0.1114 - £ 0.107

Stock Levels
5060 In stock
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 19.1 mm 11.1 mm PA Natural

10112670

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    19.1 mm
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

10112700

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    12.7 mm
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

10026182

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026113

Price Range
£ 0.0969 - £ 0.093

Stock Levels
7023 In stock
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026199

Price Range
£ 0.0969 - £ 0.093

Stock Levels
6073 In stock
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 4.8 mm 8.9 mm PA Natural

10026120

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
982 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026212

Price Range
£ 0.1066 - £ 0.1023

Stock Levels
134 In stock
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 15.9 mm 7.9 mm PA Natural

10112625

Price Range
£ 0.1747 - £ 0.1534

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    15.9 mm
Collar Clamp Clip On 4.8 mm 18.4 mm PA Natural

10026106

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
867 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 9.5 mm 4.8 mm PA Natural

10112649

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm