Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
SLCS-370-16-01 £ 0.1503 - £ 0.1713 4900 In stock
25.4 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1162 - £ 0.1324 Request the lead time here
12.7 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1013 - £ 0.1055 5000 In stock
4.8 mm
2.0 mm
Natural
12.0 mm
4.8 mm
£ 0.1305 - £ 0.1487 16480 In stock
4.8 mm
1.6 mm
Natural
17.5 mm
4.8 mm
£ 0.122 - £ 0.139 600 In stock
6.4 mm
1.6 mm
Natural
11.1 mm
4.8 mm
£ 0.0912 - £ 0.095 9000 In stock
4.8 mm
2.0 mm
Natural
8.9 mm
4.8 mm
£ 0.1003 - £ 0.1045 4400 In stock
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
£ 0.1013 - £ 0.1055 3000 In stock
4.8 mm
0.8 mm
Natural
18.4 mm
4.8 mm
£ 0.1003 - £ 0.1045 7000 In stock
25.4 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.0912 - £ 0.095 498 In stock
12.7 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1162 - £ 0.1324 Request the lead time here
9.5 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1013 - £ 0.1055 556 In stock
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
£ 0.1013 - £ 0.1055 4000 In stock
4.8 mm
0.8 mm
Natural
8.9 mm
4.8 mm
£ 0.1503 - £ 0.1713 2000 In stock
15.9 mm
1.6 mm
Natural
7.9 mm
4.8 mm
SLCS-250-3-01 £ 0.0912 - £ 0.095 6880 In stock
4.8 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1102 - £ 0.1148 1000 In stock
17.5 mm
0.8 mm
Natural
4.8 mm
4.8 mm
£ 0.1114 - £ 0.1161 4000 In stock
4.8 mm
2.0 mm
Natural
5.6 mm
4.8 mm
£ 0.1049 - £ 0.1092 1178 In stock
4.8 mm
0.8 mm
Natural
18.4 mm
4.8 mm
£ 0.0912 - £ 0.095 1000 In stock
4.8 mm
0.8 mm
Natural
18.4 mm
4.8 mm
SLCSE-500-8-19 £ 0.1013 - £ 0.1055 4000 In stock
12.7 mm
0.8 mm
Natural
11.1 mm
4.8 mm
  • of 4
Collar Clamp Clip On 25.4 mm 7.9 mm PA Natural

SLCS-370-16-01

Price Range
£ 0.1713 - £ 0.1503

Stock Levels
4900 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 12.7 mm 7.9 mm PA Natural

SLCS-370-8-01

Price Range
£ 0.1324 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 4.8 mm 12.0 mm PA Natural

SLCSE2-500-3-19

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
5000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
Collar Clamp Clip On 4.8 mm 17.5 mm PA Natural

SLCS-750-3-01

Price Range
£ 0.1487 - £ 0.1305

Stock Levels
16480 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 6.4 mm 11.1 mm PA Natural

SLCS-500-4-01

Price Range
£ 0.139 - £ 0.122

Stock Levels
600 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 4.8 mm 8.9 mm PA Natural

SLCSE2-370-3-01

Price Range
£ 0.095 - £ 0.0912

Stock Levels
9000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    8.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

SLCSE2-750-3-01

Price Range
£ 0.1045 - £ 0.1003

Stock Levels
4400 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    5.6 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
Collar Clamp Clip On 4.8 mm 18.4 mm PA Natural

SLCSE-250-3-19

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
3000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    18.4 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Collar Clamp Clip On 25.4 mm 4.8 mm PA Natural

SLCS-250-16-01

Price Range
£ 0.1045 - £ 0.1003

Stock Levels
7000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 12.7 mm 4.8 mm PA Natural

SLCS-250-8-01

Price Range
£ 0.095 - £ 0.0912

Stock Levels
498 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 9.5 mm 7.9 mm PA Natural

SLCS-370-6-01

Price Range
£ 0.1324 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

SLCSE2-250-3-19

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
556 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    5.6 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
Collar Clamp Clip On 4.8 mm 8.9 mm PA Natural

SLCSE-370-3-19

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
4000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    8.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Collar Clamp Clip On 15.9 mm 7.9 mm PA Natural

SLCS-370-10-19

Price Range
£ 0.1713 - £ 0.1503

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    7.9 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 4.8 mm 4.8 mm PA Natural

SLCS-250-3-01

Price Range
£ 0.095 - £ 0.0912

Stock Levels
6880 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
Collar Clamp Clip On 17.5 mm 4.8 mm PA Natural

SLCSE-250-14-19

Price Range
£ 0.1148 - £ 0.1102

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Collar Clamp Clip On 4.8 mm 5.6 mm PA Natural

SLCSE2-750-3-19

Price Range
£ 0.1161 - £ 0.1114

Stock Levels
4000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    5.6 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    2.0 - 4.0 mm
Collar Clamp Clip On 4.8 mm 18.4 mm PA Natural

SLCSE-750-3-01

Price Range
£ 0.1092 - £ 0.1049

Stock Levels
1178 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    18.4 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Collar Clamp Clip On 4.8 mm 18.4 mm PA Natural

SLCSE-250-3-01

Price Range
£ 0.095 - £ 0.0912

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    18.4 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

SLCSE-500-8-19

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
4000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm