Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Item Code Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0482 - £ 0.06 Request the lead time here
Natural
£ 0.0555 - £ 0.069 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 4000 In stock
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.0 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 3000 In stock
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
  • of 37
Twist Tie 27.7 mm 4.8 mm PA66 Natural

STL-5-450-3-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E70062
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

STL-600-16-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

STL2-450-10M-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

STL2-450-10M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

STL2-350-8M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 19.1 mm 10.2 mm 12.7 mm PA Natural

STL-5-450-12-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.0 mm 10.2 mm 12.7 mm PA Natural

STL5-450-4M-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.8 mm 10.2 mm 12.7 mm PA Natural

STL-5-450-3-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 12.7 mm 15.2 mm PA Natural

STL-6-600-12-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

STL5-600-10M-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.7 mm 7.6 mm 10.2 mm PA Natural

STL-2-350-8-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

STL5-350-8M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 17.8 mm 20.3 mm PA Natural

STL5-750-8M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.7 mm 10.2 mm 12.7 mm PA Natural

STL-5-450-8-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 6.0 mm 7.6 mm 10.2 mm PA Natural

STL6-350-6M-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

STL6-450-12M-19

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 19.1 mm 10.2 mm 12.7 mm PA Natural

STL-5-450-12-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 17.8 mm 20.3 mm PA Natural

STL-5-750-12-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

STL6-450-12M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

STL5-600-6M-01

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm