Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0482 - £ 0.06 Request the lead time here
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Panel
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
7.6 mm
Fir Tree
£ 0.5085 - £ 0.6278 1000 In stock
Natural
Adhesive
£ 0.2289 - £ 0.2624 2000 In stock
Natural
Press-Fit
£ 0.0555 - £ 0.069 Request the lead time here
7.9 mm
Natural
10.2 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0579 - £ 0.072 4000 In stock
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.1119 - £ 0.1244 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
7.9 mm
Natural
15.2 mm
Fir Tree
£ 0.0482 - £ 0.06 Request the lead time here
7.9 mm
Natural
12.7 mm
Fir Tree
£ 0.0579 - £ 0.072 2563 In stock
7.9 mm
Natural
12.7 mm
Fir Tree
  • of 37
Twist Ties 4.0 mm 7.6 mm 10.2 mm PA Natural

10035122

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.0 mm
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

10035184

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 31.8 mm 10.2 mm 12.7 mm PA Natural

10032596

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    31.8 mm
Twist Ties 10.0 mm 5.1 mm 7.6 mm PA Natural

10034996

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties Clip On 12.7 mm PA Natural

10644881

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    10.0 mm
Twist Ties 4.8 mm 10.2 mm 12.7 mm PA Natural

10032602

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    4.8 mm
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10032428

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    15.8 mm
  • Spacer Length
    19.1 mm
Twist Tie 19.1 mm 4.8 mm Nylon 6/6 Natural

10639399

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    23.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Panel
  • Full Material
    Polyamide 66
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10030806

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    53.2 mm
  • Spacer Length
    25.4 mm
Twist Ties 6.0 mm 5.1 mm 7.6 mm PA Natural

10033777

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Overall Height
    33.8 mm
  • Spacer Length
    6.0 mm
Twist Ties 7.6 mm 10.2 mm 38.9 mm Nylon 6/6 Natural

10159507

Price Range
£ 0.6278 - £ 0.5085

Stock Levels
1000 In stock
Attributes
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    38.9 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
Twist Ties 17.8 mm 20.3 mm 56.3 mm Nylon 6/6 Natural

10000564

Price Range
£ 0.2624 - £ 0.2289

Stock Levels
2000 In stock
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    56.3 mm
  • Spacer Length
    9.5 mm
  • Colour
    Natural
Twist Ties 6.0 mm 7.6 mm 10.2 mm PA Natural

10033845

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Overall Height
    37.8 mm
  • Spacer Length
    6.0 mm
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

10034026

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    47.2 mm
  • Spacer Length
    6.0 mm
Twist Ties 19.1 mm 17.8 mm 20.3 mm PA Natural

10031117

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    64.6 mm
  • Spacer Length
    19.1 mm
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10488041

Price Range
£ 0.072 - £ 0.0579

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    77.3 mm
  • Spacer Length
    31.8 mm
Twist Ties 12.7 mm 17.8 mm 20.3 mm PA Natural

10031179

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    58.2 mm
  • Spacer Length
    12.7 mm
Twist Ties 4.8 mm 12.7 mm 15.2 mm PA Natural

10031070

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Overall Height
    46.0 mm
  • Spacer Length
    4.8 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

10033890

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    48.4 mm
  • Spacer Length
    12.0 mm
Twist Ties 4.0 mm 10.2 mm 12.7 mm PA Natural

10033913

Price Range
£ 0.072 - £ 0.0579

Stock Levels
2563 In stock
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Height
    40.4 mm
  • Spacer Length
    4.0 mm