Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.4174 - £ 1.4174 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
|
|
0.984 in
25.0 mm
|
||
| £ 0.3994 - £ 0.3994 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.9049 - £ 0.9049 | 8050 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.8189 - £ 0.8189 | 10105 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3994 - £ 0.885 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.465 - £ 0.465 | 10116 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.335 in
8.5 mm
|
0.669 in
17.0 mm
|
||
| £ 0.3812 - £ 0.3812 | 5200 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.217 in
5.5 mm
|
0.433 in
11.0 mm
|
||
| £ 0.4189 - £ 0.4189 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 0.451 - £ 1.0002 | 53030 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.4734 - £ 1.0473 | 16060 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.3314 - £ 2.9488 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.3952 - £ 0.8745 | 1800 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.5083 - £ 1.1233 | Request the lead time here |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.4412 - £ 0.974 | 63140 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3118 - £ 0.3118 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.6116 - £ 1.351 | 13050 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.4311 - £ 0.9482 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.451 - £ 0.451 | 23 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.4021 - £ 0.8876 | 8720 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.627 - £ 1.3851 | 11370 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm