Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Finish | Thread Type | Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3269 - £ 0.3344 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.197 in
5.0 mm
|
||
£ 0.3581 - £ 0.3656 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
||
£ 0.3789 - £ 0.3864 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
£ 0.4369 - £ 0.4458 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
||
1221229 | £ 0.4012 - £ 0.4102 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
|
£ 0.4582 - £ 0.4668 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.197 in
5.0 mm
|
||
£ 0.3477 - £ 0.3552 | 10 In stock |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.236 in
6.0 mm
|
||
£ 0.5553 - £ 0.5669 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
||
£ 0.3615 - £ 0.369 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.276 in
7.0 mm
|
||
£ 0.5364 - £ 0.5466 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
||
£ 0.8412 - £ 0.859 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
||
£ 0.6465 - £ 0.6598 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
£ 1.3851 - £ 1.4134 | Request the lead time here |
M5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
||
£ 0.3997 - £ 0.4087 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
£ 0.7862 - £ 0.8025 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.378 in
35.0 mm
|
||
£ 0.324 - £ 0.3314 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.236 in
6.0 mm
|
||
£ 0.4146 - £ 0.4235 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
||
£ 0.3549 - £ 0.3621 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.276 in
7.0 mm
|
||
£ 0.4731 - £ 0.4731 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.551 in
14.0 mm
|
||
1221245 | £ 0.4354 - £ 0.4443 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue