Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Finish | Thread Type | Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3966 - £ 0.3966 | Request the lead time here |
M3
|
Steel
|
Nickel Plated
|
Metric
|
Male-Female Self-Tapping Spacer
|
0.315 in
8.0 mm
|
||
£ 0.4426 - £ 0.4426 | 50 In stock |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.787 in
20.0 mm
|
||
£ 0.8189 - £ 0.8189 | 1150 In stock |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
1.181 in
30.0 mm
|
||
£ 0.5314 - £ 1.1719 | 890 In stock |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.787 in
20.0 mm
|
||
£ 0.5083 - £ 1.1233 | Request the lead time here |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
1.575 in
40.0 mm
|
||
£ 1.3587 - £ 2.9849 | 20 In stock |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
2.362 in
60.0 mm
|
||
£ 0.3972 - £ 0.3972 | Request the lead time here |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.394 in
10.0 mm
|
||
£ 0.7233 - £ 0.7233 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.591 in
15.0 mm
|
||
£ 0.4831 - £ 1.0709 | 30 In stock |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
1.378 in
35.0 mm
|
||
£ 0.3114 - £ 0.3114 | Request the lead time here |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.315 in
8.0 mm
|
||
£ 0.3365 - £ 0.3365 | 2100 In stock |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.394 in
10.0 mm
|
||
£ 0.4311 - £ 0.9482 | Request the lead time here |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.591 in
15.0 mm
|
||
£ 0.5572 - £ 1.2278 | Request the lead time here |
M4
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.984 in
25.0 mm
|
||
£ 0.4622 - £ 1.0185 | Request the lead time here |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
1.181 in
30.0 mm
|
||
£ 0.4105 - £ 0.4105 | 90 In stock |
M3;Self Tapping
|
Steel
|
Nickel Plated
|
Metric
|
Male-Female Self-Tapping Spacer
|
0.197 in
5.0 mm
|
||
£ 0.3798 - £ 0.3798 | Request the lead time here |
M3
|
Steel
|
Zinc Plated
|
Metric
|
Female-Female Spacer
|
0.512 in
13.0 mm
|
||
£ 0.4692 - £ 1.0342 | Request the lead time here |
M3
|
Steel
|
Zinc
|
Metric
|
Male-Male Self Tapping Spacer
|
0.315 in
8.0 mm
|
||
£ 0.465 - £ 0.465 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Female-Female Spacer
|
0.669 in
17.0 mm
|
||
£ 0.2876 - £ 0.2876 | 2600 In stock |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Female-Female Spacer
|
0.236 in
6.0 mm
|
||
£ 0.2779 - £ 0.2779 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Female-Female Spacer
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue