Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 0.4663 - £ 0.4847 Request the lead time here
M2
Brass
Nickel Plated
Metric
Female-Female Spacer
20.0 mm
£ 1.2841 - £ 1.3366 250 In stock
M6
Steel
Zinc Plated
Metric
Female-Female Spacer
15.0 mm
£ 6.0688 - £ 6.2064 Request the lead time here
M8
Steel
Zinc Plated
Metric
Female-Female Spacer
25.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 1.6789 - £ 1.7477 Request the lead time here
M6
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
20.0 mm
£ 1.3309 - £ 1.3862 Request the lead time here
M5
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
15.0 mm
£ 1.1004 - £ 1.1451 30 In stock
M5
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.8958 - £ 0.9326 Request the lead time here
M2.5
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
15.0 mm
£ 0.591 - £ 0.6165 234 In stock
M4
Brass
Nickel Plated
Metric
Female-Female Spacer
17.0 mm
£ 0.4748 - £ 0.4946 Request the lead time here
M4
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.5655 - £ 0.5896 24 In stock
M3
Brass
Nickel Plated
Metric
Female-Female Spacer
16.0 mm
£ 1.0376 - £ 1.0802 Request the lead time here
M5
Brass
Nickel Plated
Metric
Female-Female Spacer
20.0 mm
£ 0.3823 - £ 0.3986 Request the lead time here
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
15.0 mm
£ 0.955 - £ 0.9949 330 In stock
M4
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
15.0 mm
£ 1.8578 - £ 1.9403 Request the lead time here
M4
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
40.0 mm
£ 1.0644 - £ 1.1084 50 In stock
M3
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
18.0 mm
£ 0.9411 - £ 0.9808 75 In stock
M2.5
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
18.0 mm
£ 1.0665 - £ 1.1119 Request the lead time here
M4
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
20.0 mm
£ 0.4252 - £ 0.4436 Request the lead time here
M2
Brass
Nickel Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.4426 - £ 0.4622 Request the lead time here
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
  • of 36
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

301120040050

Price Range
£ 0.4847 - £ 0.4663

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

301615041152

Price Range
£ 1.3366 - £ 1.2841

Stock Levels
250 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

301825041152

Price Range
£ 6.2064 - £ 6.0688

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    12.5 mm
  • Internal Thread Length
    12.5 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

301618041152

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

301620041556

Price Range
£ 1.7477 - £ 1.6789

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

301515041556

Price Range
£ 1.3862 - £ 1.3309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

301518041152

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
30 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

301215041556

Price Range
£ 0.9326 - £ 0.8958

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M2.5
Female To Female Standoff Hexagonal 7.0 mm M4 17.0 mm

301417040050

Price Range
£ 0.6165 - £ 0.591

Stock Levels
234 In stock
Attributes
  • Spacer Length
    17.0 mm
  • Diameter
    9.5 mm
  • Thread Length
    8.5 mm
  • Internal Thread Length
    8.5 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

301418041152

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

301316140050

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
24 In stock
Attributes
  • Spacer Length
    16.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

301520040050

Price Range
£ 1.0802 - £ 1.0376

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

301315141152

Price Range
£ 0.3986 - £ 0.3823

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

301415041556

Price Range
£ 0.9949 - £ 0.955

Stock Levels
330 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Diameter
    8.1 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

301440041556

Price Range
£ 1.9403 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Diameter
    8.1 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

301318141556

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
50 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Diameter
    6.4 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

301218041556

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
75 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M2.5
Female To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

301420041556

Price Range
£ 1.1119 - £ 1.0665

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Diameter
    8.1 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

301118040050

Price Range
£ 0.4436 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

301318141152

Price Range
£ 0.4622 - £ 0.4426

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M3