Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 0.3997 - £ 0.4087 Request the lead time here
M2
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
10.0 mm
£ 0.5395 - £ 0.5618 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
10.0 mm
1221424 £ 1.1785 - £ 1.2276 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
60.0 mm
£ 0.9556 - £ 0.9957 Request the lead time here
M6
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
30.0 mm
1221414 £ 0.6167 - £ 0.642 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
15.0 mm
£ 0.9051 - £ 0.9229 Request the lead time here
M2.5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
8.0 mm
£ 0.7044 - £ 0.7044 Request the lead time here
M6
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
10.0 mm
£ 1.5011 - £ 1.5308 Request the lead time here
M8
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
35.0 mm
£ 1.0923 - £ 1.1369 Request the lead time here
M6
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
40.0 mm
1221422 £ 1.0478 - £ 1.0923 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
50.0 mm
1221420 £ 0.9259 - £ 0.9645 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
40.0 mm
1221428 £ 0.7475 - £ 0.7787 Request the lead time here
M6
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
15.0 mm
£ 0.9638 - £ 1.0035 Request the lead time here
M2.5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
11.0 mm
£ 0.593 - £ 0.606 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
15.0 mm
£ 1.1414 - £ 1.1889 Request the lead time here
M8
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
20.0 mm
£ 1.3985 - £ 1.3985 Request the lead time here
M5
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
70.0 mm
£ 0.4726 - £ 0.4815 Request the lead time here
M2
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
20.0 mm
£ 0.4369 - £ 0.4458 Request the lead time here
M2
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
15.0 mm
£ 0.324 - £ 0.3314 Request the lead time here
M2.5
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
6.0 mm
£ 1.073 - £ 1.1191 Request the lead time here
M2.5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
25.0 mm
  • of 36
Male To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

1221216

Price Range
£ 0.4087 - £ 0.3997

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

1221412

Price Range
£ 0.5618 - £ 0.5395

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

1221424

Price Range
£ 1.2276 - £ 1.1785

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

1221432

Price Range
£ 0.9957 - £ 0.9556

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

1221414

Price Range
£ 0.642 - £ 0.6167

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

1221453

Price Range
£ 0.9229 - £ 0.9051

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M2.5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

1221426

Price Range
£ 0.7044 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

1221445

Price Range
£ 1.5308 - £ 1.5011

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    14.0 mm
  • Internal Thread Length
    14.0 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 40.0 mm

1221434

Price Range
£ 1.1369 - £ 1.0923

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

1221422

Price Range
£ 1.0923 - £ 1.0478

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

1221420

Price Range
£ 0.9645 - £ 0.9259

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

1221428

Price Range
£ 0.7787 - £ 0.7475

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm M2.5 11.0 mm

1221455

Price Range
£ 1.0035 - £ 0.9638

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

1221270

Price Range
£ 0.606 - £ 0.593

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

1221442

Price Range
£ 1.1889 - £ 1.1414

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Internal Thread Length
    14.0 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

1221425

Price Range
£ 1.3985 - £ 1.3985

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

1221220

Price Range
£ 0.4815 - £ 0.4726

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

1221218

Price Range
£ 0.4458 - £ 0.4369

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

1221224

Price Range
£ 0.3314 - £ 0.324

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    4.0 mm
  • Thread Size
    M2.5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

1221460

Price Range
£ 1.1191 - £ 1.073

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Thread Type
    Metric