Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Finish | Thread Type | Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.3997 - £ 0.4087 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
£ 0.5395 - £ 0.5618 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
1221424 | £ 1.1785 - £ 1.2276 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.362 in
60.0 mm
|
|
£ 0.9556 - £ 0.9957 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.181 in
30.0 mm
|
||
1221414 | £ 0.6167 - £ 0.642 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
|
£ 0.9051 - £ 0.9229 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
||
£ 0.7044 - £ 0.7044 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.394 in
10.0 mm
|
||
£ 1.5011 - £ 1.5308 | Request the lead time here |
M8
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.378 in
35.0 mm
|
||
£ 1.0923 - £ 1.1369 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
||
1221422 | £ 1.0478 - £ 1.0923 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.969 in
50.0 mm
|
|
1221420 | £ 0.9259 - £ 0.9645 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
|
1221428 | £ 0.7475 - £ 0.7787 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
|
£ 0.9638 - £ 1.0035 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.433 in
11.0 mm
|
||
£ 0.593 - £ 0.606 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
||
£ 1.1414 - £ 1.1889 | Request the lead time here |
M8
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
||
£ 1.3985 - £ 1.3985 | Request the lead time here |
M5
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.756 in
70.0 mm
|
||
£ 0.4726 - £ 0.4815 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
||
£ 0.4369 - £ 0.4458 | Request the lead time here |
M2
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
||
£ 0.324 - £ 0.3314 | Request the lead time here |
M2.5
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.236 in
6.0 mm
|
||
£ 1.073 - £ 1.1191 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue