Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 1.4174 - £ 1.4174 Request the lead time here
M4
PPS
25.0 mm
£ 0.7401 - £ 1.6312 Request the lead time here
M4;Self Tapping
Steel
Metric
Male-Female Self-Tapping Spacer
20.0 mm
£ 0.9149 - £ 0.9348 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
35.0 mm
£ 1.3539 - £ 1.3822 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
40.0 mm
£ 0.7906 - £ 0.8233 Request the lead time here
M5
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
10.0 mm
£ 1.5308 - £ 1.5605 Request the lead time here
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
18.0 mm
£ 0.6851 - £ 0.70 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
10.0 mm
£ 1.128 - £ 1.1518 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
30.0 mm
£ 2.0807 - £ 2.1253 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
70.0 mm
£ 1.4773 - £ 1.5011 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
45.0 mm
1221302 £ 0.8471 - £ 0.8828 Request the lead time here
M5
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
12.0 mm
£ 1.8429 - £ 1.8726 200 In stock
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
25.0 mm
1221326 £ 3.879 - £ 3.9533 300 In stock
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
70.0 mm
£ 0.8902 - £ 0.9095 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
35.0 mm
£ 1.3391 - £ 2.926 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
60.0 mm
£ 0.7629 - £ 0.778 100 In stock
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
25.0 mm
1221286 £ 0.7297 - £ 0.7446 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
12.0 mm
1221344 £ 0.3685 - £ 0.376 200 In stock
M2
Steel
Zinc Plated
Metric
Male-Female Undercut Spacer
18.0 mm
£ 0.6807 - £ 0.694 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
20.0 mm
£ 4.7856 - £ 4.8897 Request the lead time here
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
90.0 mm
  • of 36
Female To Female Standoff PPS Hexagonal M4 25.0 mm

1566781

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Spacer Shape
    Hexagonal
  • Commodity Code
    3926909790
Male To Female Standoff M4 20.0 mm Steel

315420041058

Price Range
£ 1.6312 - £ 0.7401

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M4;Self Tapping
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

1221277

Price Range
£ 0.9348 - £ 0.9149

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

1221293

Price Range
£ 1.3822 - £ 1.3539

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

1221301

Price Range
£ 0.8233 - £ 0.7906

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

1221318

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

1221285

Price Range
£ 0.70 - £ 0.6851

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

1221291

Price Range
£ 1.1518 - £ 1.128

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

1221299

Price Range
£ 2.1253 - £ 2.0807

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

1221294

Price Range
£ 1.5011 - £ 1.4773

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

1221302

Price Range
£ 0.8828 - £ 0.8471

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    7.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

1221320

Price Range
£ 1.8726 - £ 1.8429

Stock Levels
200 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

1221326

Price Range
£ 3.9533 - £ 3.879

Stock Levels
300 In stock
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 35.0 mm

1221278

Price Range
£ 0.9095 - £ 0.8902

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

1221283

Price Range
£ 2.926 - £ 1.3391

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

1221275

Price Range
£ 0.778 - £ 0.7629

Stock Levels
100 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

1221286

Price Range
£ 0.7446 - £ 0.7297

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    7.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

1221344

Price Range
£ 0.376 - £ 0.3685

Stock Levels
200 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

1221274

Price Range
£ 0.694 - £ 0.6807

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

1221328

Price Range
£ 4.8897 - £ 4.7856

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric