Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 0.9586 - £ 0.9779 300 In stock
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
40.0 mm
1221292 £ 1.2424 - £ 1.2677 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
35.0 mm
£ 1.4773 - £ 1.5011 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
45.0 mm
1221326 £ 3.879 - £ 3.9533 300 In stock
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
70.0 mm
£ 0.6851 - £ 0.70 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
10.0 mm
£ 1.3539 - £ 1.3822 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
40.0 mm
£ 1.3391 - £ 2.926 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
60.0 mm
£ 1.128 - £ 1.1518 90 In stock
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
30.0 mm
£ 2.0807 - £ 2.1253 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
70.0 mm
£ 0.9852 - £ 1.0051 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
40.0 mm
£ 0.6807 - £ 0.694 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
20.0 mm
£ 1.5308 - £ 1.5605 Request the lead time here
M6
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
18.0 mm
1221276 £ 0.8356 - £ 0.8522 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
30.0 mm
1221286 £ 0.7297 - £ 0.7446 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
12.0 mm
£ 0.642 - £ 0.6554 Request the lead time here
M4
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
8.0 mm
£ 0.3373 - £ 0.3448 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
8.0 mm
£ 2.3054 - £ 2.3489 Request the lead time here
M6
Aluminium
No Finish
Metric
Male-Female Undercut Spacer
60.0 mm
£ 0.4266 - £ 0.445 Request the lead time here
M3
Steel
Nickel Plated
Metric
Male-Female Self-Tapping Spacer
12.0 mm
£ 1.0439 - £ 1.0874 Request the lead time here
M6
Aluminium
No Finish
Metric
Male-Female Undercut Spacer
15.0 mm
£ 0.3567 - £ 0.3641 Request the lead time here
M3
Brass
Nickel Plated
Metric
Male-Female Undercut Spacer
10.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

1221280

Price Range
£ 0.9779 - £ 0.9586

Stock Levels
300 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

1221292

Price Range
£ 1.2677 - £ 1.2424

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

1221294

Price Range
£ 1.5011 - £ 1.4773

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

1221326

Price Range
£ 3.9533 - £ 3.879

Stock Levels
300 In stock
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

1221285

Price Range
£ 0.70 - £ 0.6851

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

1221293

Price Range
£ 1.3822 - £ 1.3539

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

1221283

Price Range
£ 2.926 - £ 1.3391

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 30.0 mm

1221291

Price Range
£ 1.1518 - £ 1.128

Stock Levels
90 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

1221299

Price Range
£ 2.1253 - £ 2.0807

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

1221279

Price Range
£ 1.0051 - £ 0.9852

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

1221274

Price Range
£ 0.694 - £ 0.6807

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

1221318

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

1221276

Price Range
£ 0.8522 - £ 0.8356

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

1221286

Price Range
£ 0.7446 - £ 0.7297

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    7.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

1221284

Price Range
£ 0.6554 - £ 0.642

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

1259812

Price Range
£ 0.3448 - £ 0.3373

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

1221597

Price Range
£ 2.3489 - £ 2.3054

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

315312140058

Price Range
£ 0.445 - £ 0.4266

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

1221589

Price Range
£ 1.0874 - £ 1.0439

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

1259818

Price Range
£ 0.3641 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric