Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.2841 - £ 1.3366 | 13957 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.8958 - £ 0.9326 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.7923 - £ 0.8249 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.8578 - £ 1.9403 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 6.3577 - £ 6.4954 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.8348 - £ 0.8702 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.8646 - £ 0.90 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.4036 - £ 1.4587 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.6789 - £ 1.7477 | 300 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.0376 - £ 1.0802 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.3899 - £ 1.4587 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.1004 - £ 1.1451 | 5952 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.4252 - £ 0.4436 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.9411 - £ 0.9808 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.8873 - £ 0.9241 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.4499 - £ 0.4678 | 8638 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.1229 - £ 1.1697 | 200 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3823 - £ 0.3986 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3849 - £ 0.3923 | 837 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.324 - £ 0.3314 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm