Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 1.2841 - £ 1.3366 13957 In stock
M6
10.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 0.8958 - £ 0.9326 Request the lead time here
M2.5
5.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 0.7923 - £ 0.8249 Request the lead time here
M2
4.0 mm
Stainless Steel
5.0 mm
10.0 mm
£ 1.8578 - £ 1.9403 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
40.0 mm
£ 6.3577 - £ 6.4954 Request the lead time here
M8
13.0 mm
Zinc Plated
15.0 mm
40.0 mm
£ 0.8348 - £ 0.8702 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
15.0 mm
£ 0.8646 - £ 0.90 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
18.0 mm
£ 1.4036 - £ 1.4587 Request the lead time here
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.6789 - £ 1.7477 300 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
20.0 mm
£ 1.0376 - £ 1.0802 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 1.1004 - £ 1.1451 5952 In stock
M5
8.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.4252 - £ 0.4436 Request the lead time here
M2
4.0 mm
Nickel Plated
6.0 mm
18.0 mm
£ 0.9411 - £ 0.9808 Request the lead time here
M2.5
5.0 mm
Stainless Steel
8.0 mm
18.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
20.0 mm
£ 0.4499 - £ 0.4678 8638 In stock
M3
5.5 mm
Zinc Plated
10.0 mm
25.0 mm
£ 1.1229 - £ 1.1697 200 In stock
M3
5.5 mm
Nickel Plated
10.0 mm
40.0 mm
£ 0.3823 - £ 0.3986 Request the lead time here
M3
5.5 mm
Zinc Plated
7.5 mm
15.0 mm
£ 0.3849 - £ 0.3923 837 In stock
M2
4.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.324 - £ 0.3314 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.0 mm
6.0 mm
  • of 36
Female To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10226490

Price Range
£ 1.3366 - £ 1.2841

Stock Levels
13957 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10225608

Price Range
£ 0.9326 - £ 0.8958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10225448

Price Range
£ 0.8249 - £ 0.7923

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

10226094

Price Range
£ 1.9403 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10226728

Price Range
£ 6.4954 - £ 6.3577

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 15.0 mm

10225486

Price Range
£ 0.8702 - £ 0.8348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225509

Price Range
£ 0.90 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226520

Price Range
£ 1.4587 - £ 1.4036

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226537

Price Range
£ 1.7477 - £ 1.6789

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226261

Price Range
£ 1.0802 - £ 1.0376

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226254

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
5952 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225493

Price Range
£ 0.4436 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10225615

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10225523

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

10096536

Price Range
£ 0.4678 - £ 0.4499

Stock Levels
8638 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10096611

Price Range
£ 1.1697 - £ 1.1229

Stock Levels
200 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10225752

Price Range
£ 0.3986 - £ 0.3823

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10197820

Price Range
£ 0.3923 - £ 0.3849

Stock Levels
837 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

10197882

Price Range
£ 0.3314 - £ 0.324

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated