Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.969 - £ 1.0091 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.3257 - £ 1.3539 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| 10200155 | £ 1.0552 - £ 1.076 | 1526 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| 10200353 | £ 1.9618 - £ 2.0064 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
|
| 10199848 | £ 1.2588 - £ 1.2841 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
|
| £ 1.9767 - £ 1.9767 | 300 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.2766 - £ 1.3034 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.4817 - £ 1.5159 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 10200346 | £ 1.8726 - £ 1.9023 | 2076 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
|
| £ 2.5117 - £ 2.5711 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| £ 2.259 - £ 2.3036 | 400 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| £ 1.6497 - £ 1.6794 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.5011 - £ 1.5308 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
||
| £ 2.3036 - £ 2.3036 | 678 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| 10200148 | £ 1.0329 - £ 1.0537 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 1.3851 - £ 1.4134 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.9638 - £ 1.0035 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.9302 - £ 0.9485 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| 10200438 | £ 1.4074 - £ 1.4371 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| £ 1.5902 - £ 1.6199 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm