Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.3928 - £ 2.4374 | 1400 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 0.772 - £ 0.8036 | 850 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.5315 - £ 0.5542 | 5450 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.5556 - £ 0.5783 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.883 - £ 0.9199 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3756 - £ 0.3912 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.08 - £ 1.1254 | 702 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.587 - £ 0.6128 | 6600 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4705 - £ 0.4904 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.217 in
5.5 mm
|
0.433 in
11.0 mm
|
||
| £ 0.4775 - £ 0.4967 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4167 - £ 0.4337 | 2747 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.6239 - £ 1.6529 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.5825 - £ 1.6513 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.3706 - £ 1.4316 | 3142 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 3.3853 - £ 3.4541 | 3025 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.3302 - £ 0.344 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 2.8486 - £ 2.9036 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 3.7843 - £ 3.8669 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.2932 - £ 0.3044 | 9830 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
||
| £ 1.2945 - £ 1.349 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm