Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 3.5294 - £ 3.6002 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
70.0 mm
£ 1.1917 - £ 1.2419 15391 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 1.9266 - £ 2.0091 Request the lead time here
M6
10.0 mm
Stainless Steel
12.0 mm
25.0 mm
£ 1.5963 - £ 1.6651 Request the lead time here
M6
10.0 mm
Zinc Plated
12.0 mm
30.0 mm
£ 3.2399 - £ 3.3143 Request the lead time here
M8
13.0 mm
Stainless Steel
14.0 mm
25.0 mm
£ 0.4155 - £ 0.4334 Request the lead time here
M5
8.0 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 Request the lead time here
M4
7.0 mm
Zinc Plated
5.5 mm
11.0 mm
£ 0.5116 - £ 0.5329 Request the lead time here
M4
7.0 mm
Nickel Plated
6.5 mm
13.0 mm
£ 6.2201 - £ 6.344 Request the lead time here
M8
13.0 mm
Zinc Plated
15.0 mm
30.0 mm
£ 1.1986 - £ 1.2481 Request the lead time here
M3
5.5 mm
Stainless Steel
10.0 mm
30.0 mm
£ 0.8229 - £ 0.8573 17600 In stock
M3
5.5 mm
Stainless Steel
5.0 mm
10.0 mm
£ 0.8065 - £ 0.8405 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
12.0 mm
£ 4.8027 - £ 4.899 Request the lead time here
M8
13.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 1.3692 - £ 1.4312 Request the lead time here
M5
8.0 mm
Nickel Plated
10.0 mm
30.0 mm
£ 1.6513 - £ 1.7201 Request the lead time here
M5
8.0 mm
Stainless Steel
10.0 mm
25.0 mm
£ 2.1401 - £ 2.1847 985 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
25.0 mm
£ 4.5924 - £ 4.6816 Request the lead time here
M6
10.0 mm
Stainless Steel
10.0 mm
90.0 mm
£ 0.4209 - £ 0.4394 Request the lead time here
M2.5
5.0 mm
Nickel Plated
6.5 mm
13.0 mm
10200612 £ 3.1508 - £ 3.1508 1003 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
50.0 mm
£ 0.7885 - £ 0.8215 Request the lead time here
M3
5.5 mm
Stainless Steel
7.5 mm
15.0 mm
  • of 36
Female To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10226476

Price Range
£ 3.6002 - £ 3.5294

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10226315

Price Range
£ 1.2419 - £ 1.1917

Stock Levels
15391 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10226551

Price Range
£ 2.0091 - £ 1.9266

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10226568

Price Range
£ 1.6651 - £ 1.5963

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10200698

Price Range
£ 3.3143 - £ 3.2399

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10226179

Price Range
£ 0.4334 - £ 0.4155

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 11.0 mm

10226018

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    5.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 13.0 mm

10226025

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

10226704

Price Range
£ 6.344 - £ 6.2201

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 30.0 mm

10225837

Price Range
£ 1.2481 - £ 1.1986

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10225738

Price Range
£ 0.8573 - £ 0.8229

Stock Levels
17600 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10225462

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10226674

Price Range
£ 4.899 - £ 4.8027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

10226308

Price Range
£ 1.4312 - £ 1.3692

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10226292

Price Range
£ 1.7201 - £ 1.6513

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10200575

Price Range
£ 2.1847 - £ 2.1401

Stock Levels
985 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

10200650

Price Range
£ 4.6816 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M2.5 13.0 mm

10225592

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10200612

Price Range
£ 3.1508 - £ 3.1508

Stock Levels
1003 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10225769

Price Range
£ 0.8215 - £ 0.7885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel