Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 2.8486 - £ 2.9036 Request the lead time here
M5
Brass
Nickel Plated
Metric
Female-Female Spacer
50.0 mm
£ 1.2841 - £ 1.3108 Request the lead time here
M5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
10.0 mm
1221486 £ 1.9618 - £ 2.0064 40 In stock
M4
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
50.0 mm
1221494 £ 1.4074 - £ 1.4371 Request the lead time here
M5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
15.0 mm
£ 3.5223 - £ 3.5223 Request the lead time here
M6
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
60.0 mm
1221524 £ 3.6264 - £ 3.6264 Request the lead time here
M8
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
30.0 mm
1221496 £ 1.5308 - £ 1.5605 Request the lead time here
M5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
20.0 mm
£ 2.5117 - £ 2.5711 Request the lead time here
M5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
60.0 mm
£ 1.1548 - £ 1.1785 Request the lead time here
M4
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
8.0 mm
£ 1.6794 - £ 1.724 Request the lead time here
M4
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
35.0 mm
1221512 £ 2.3482 - £ 2.3928 90 In stock
M6
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
30.0 mm
£ 4.5924 - £ 4.6816 78 In stock
M6
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
90.0 mm
£ 1.7983 - £ 1.828 Request the lead time here
M6
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
15.0 mm
£ 1.9023 - £ 1.9321 Request the lead time here
M6
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
18.0 mm
£ 2.4077 - £ 2.4077 Request the lead time here
M4
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
70.0 mm
1221498 £ 1.7537 - £ 1.7983 Request the lead time here
M5
Stainless Steel
Stainless Steel
Metric
Male-Female Undercut Spacer
30.0 mm
£ 1.3458 - £ 1.4036 Request the lead time here
M3
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
40.0 mm
£ 1.1004 - £ 1.1451 Request the lead time here
M4
Steel
Zinc Plated
Metric
Female-Female Spacer
45.0 mm
£ 1.3376 - £ 1.3899 Request the lead time here
M3
Brass
Nickel Plated
Metric
Female-Female Spacer
50.0 mm
£ 0.9922 - £ 1.0333 Request the lead time here
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
45.0 mm
  • of 36
Female To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

301550040050

Price Range
£ 2.9036 - £ 2.8486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

1221492

Price Range
£ 1.3108 - £ 1.2841

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 50.0 mm

1221486

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
40 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

1221494

Price Range
£ 1.4371 - £ 1.4074

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

1221516

Price Range
£ 3.5223 - £ 3.5223

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

1221524

Price Range
£ 3.6264 - £ 3.6264

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    14.0 mm
  • Internal Thread Length
    14.0 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

1221496

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

1221504

Price Range
£ 2.5711 - £ 2.5117

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

1221475

Price Range
£ 1.1785 - £ 1.1548

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    5.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 35.0 mm

1221483

Price Range
£ 1.724 - £ 1.6794

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

1221512

Price Range
£ 2.3928 - £ 2.3482

Stock Levels
90 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

1221519

Price Range
£ 4.6816 - £ 4.5924

Stock Levels
78 In stock
Attributes
  • Spacer Length
    90.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

1221508

Price Range
£ 1.828 - £ 1.7983

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

1221509

Price Range
£ 1.9321 - £ 1.9023

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    12.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

1221490

Price Range
£ 2.4077 - £ 2.4077

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

1221498

Price Range
£ 1.7983 - £ 1.7537

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

301340141556

Price Range
£ 1.4036 - £ 1.3458

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Diameter
    6.4 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 7.0 mm M4 45.0 mm

301445041152

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 50.0 mm

301350140050

Price Range
£ 1.3899 - £ 1.3376

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    50.0 mm
  • Diameter
    8.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 5.0 mm M3 45.0 mm

301345041152

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    45.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3