Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.3044 - £ 0.3044 206 In stock
M2.5
5.0 mm
Nickel Plated
3.0 mm
6.0 mm
£ 0.663 - £ 1.4642 12580 In stock
M4
7.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 0.3796 - £ 0.3796 Request the lead time here
M3
5.5 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.4021 - £ 0.4021 8298 In stock
M4
7.0 mm
Zinc Plated
4.0 mm
8.0 mm
£ 0.3686 - £ 0.3686 25830 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.4538 - £ 1.0054 3200 In stock
M2.5
5.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 1.3002 - £ 1.3002 Request the lead time here
M4
7.0 mm
Nickel Plated
10.0 mm
40.0 mm
£ 0.6326 - £ 0.6326 2110 In stock
M5
8.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.4175 - £ 0.4175 Request the lead time here
M4;Self Tapping
5.5 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.9246 - £ 0.9246 Request the lead time here
M4
7.0 mm
Zinc Plated
10.0 mm
40.0 mm
Request the lead time here
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 1.1741 - £ 1.1741 185 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.5314 - £ 1.1719 15090 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 0.4692 - £ 1.0342 Request the lead time here
M3
6.0 mm
Zinc
8.0 mm
£ 0.4105 - £ 0.4105 486 In stock
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
5.0 mm
£ 0.4831 - £ 1.0709 8660 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
35.0 mm
£ 0.472 - £ 0.472 Request the lead time here
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.3966 - £ 0.3966 Request the lead time here
M3
6.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.4943 - £ 1.0918 Request the lead time here
M3
5.0 mm
Nickel Plated
10.0 mm
25.0 mm
£ 0.3058 - £ 0.3058 12334 In stock
M3
5.0 mm
Nickel Plated
3.5 mm
7.0 mm
  • of 36
Female To Female Standoff M2.5 6.0 mm

20124410

Price Range
£ 0.3044 - £ 0.3044

Stock Levels
206 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    3.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 20.0 mm

20124618

Price Range
£ 1.4642 - £ 0.663

Stock Levels
12580 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

20124496

Price Range
£ 0.3796 - £ 0.3796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 8.0 mm

20124595

Price Range
£ 0.4021 - £ 0.4021

Stock Levels
8298 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

20124502

Price Range
£ 0.3686 - £ 0.3686

Stock Levels
25830 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff M2.5 15.0 mm

20124441

Price Range
£ 1.0054 - £ 0.4538

Stock Levels
3200 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M4 40.0 mm

20124625

Price Range
£ 1.3002 - £ 1.3002

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff M5 15.0 mm

20124649

Price Range
£ 0.6326 - £ 0.6326

Stock Levels
2110 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff M3 10.0 mm Steel

20125356

Price Range
£ 0.4175 - £ 0.4175

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 7.0 mm M4 40.0 mm

20124632

Price Range
£ 0.9246 - £ 0.9246

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hardened Steel

20054939


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Female To Female Standoff 8.0 mm M5 25.0 mm Steel

20054403

Price Range
£ 1.1741 - £ 1.1741

Stock Levels
185 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 20.0 mm Steel

20054311

Price Range
£ 1.1719 - £ 0.5314

Stock Levels
15090 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Male Standoff M3 8.0 mm

20071332

Price Range
£ 1.0342 - £ 0.4692

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Male To Female Standoff M3 5.0 mm Steel

20071271

Price Range
£ 0.4105 - £ 0.4105

Stock Levels
486 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 35.0 mm Steel

20054243

Price Range
£ 1.0709 - £ 0.4831

Stock Levels
8660 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff M3 15.0 mm Steel

20071264

Price Range
£ 0.472 - £ 0.472

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff M3 8.0 mm Steel

20071288

Price Range
£ 0.3966 - £ 0.3966

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 25.0 mm

20069384

Price Range
£ 1.0918 - £ 0.4943

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff M3 7.0 mm

20069476

Price Range
£ 0.3058 - £ 0.3058

Stock Levels
12334 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    3.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated